目錄: 欧传传动
Created: 19.06.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
欧传传动
130SG Series - SG series servo motor
欧传传动
SG系列伺服电机
Powered by
CAD模型選擇
{oc_drive/sg_series_servo_motor/130sg_series.prj},{NB=130SG-M07725-2000},{SERIES=130SG},{MM=M07725},{POWER=2.00},{VOLTAGE=220},{CURRENT=7.5},{RATEDTORQUE=7.70},{HIGHESTTORQUE=22},{RATEDSPEED=2500},{HIGHESTSPEED=3000},{BRAKE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
MM
Motor model
ⁿ/ₐ
POWER
Power
[kW]
VOLTAGE
Voltage
[V]
CURRENT
Current
[A]
RATEDTORQUE
Rated torque
[N*m]
HIGHESTTORQUE
Highest torque
[N*m]
RATEDSPEED
Rated speed
[r/min]
HIGHESTSPEED
Highest speed
[r/min]
RI
Rotor inertia
[kg*m^2]
130SG-M04025-1000
130SG
M04025
1.00
220
4.0
4.00
12
2500
3000
0.85X10^-3
130SG-M05025-1300
130SG
M05025
1.30
220
5.0
5.00
15
2500
3000
1.06X10^-3
130SG-M06025-1500
130SG
M06025
1.50
220
6.0
6.00
18
2500
3000
1.26X10^-3
130SG-M07725-2000
130SG
M07725
2.00
220
7.5
7.70
22
2500
3000
1.53X10^-3
130SG-M10015-1500
130SG
M10015
1.50
220
6.0
10.00
25
1500
1800
1.94X10^-3
130SG-M10025-2600
130SG
M10025
2.60
220
10.0
10.00
25
2500
3000
1.94X10^-3
130SG-M15015-2300
130SG
M15015
2.30
220
9.5
15.00
30
1500
1800
2.77X10^-3
130SG-M15025-3800
130SG
M15025
3.80
220
17.0
15.00
30
2500
3000
2.77X10^-3
130SG-M20015-3000
130SG
M20015
3.00
220
13.5
20.00
40
1500
1800
3.14X10^-3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表