目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-BS - 2/2-way Angle Seat Valve BS 4825
Buerkert
Products (A - Z)
2000
Powered by
CAD模型選擇
{buerkert/produkteaz/2000/2000-bs.prj},{NB=2000-BS-DN25-SODF-152-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=25.4x1.65},{LTA=SODF},{L=152.00},{ANTG=80},{DWST=EA},{VAR=AF93},{KV=20.0},{NR=24},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-BS-DN15-SODD-135-40-...
15
12.7X1.2
SODD
135.00
40
3.7
2000-BS-DN15-SODD-135-50-...
15
12.7X1.2
SODD
135.00
50
4.2
2000-BS-DN15-SODD-135-63-...
15
12.7X1.2
SODD
135.00
63
4.2
2000-BS-DN15-SODD-135-1-1
15
12.7X1.2
SODD
135.00
1
4.5
2000-BS-DN20-SODE-145-40-...
20
19.05x1.2
SODE
145.00
40
7.9
2000-BS-DN20-SODE-145-50-...
20
19.05x1.2
SODE
145.00
50
8.0
2000-BS-DN20-SODE-145-63-...
20
19.05x1.2
SODE
145.00
63
10.0
2000-BS-DN20-SODE-145-80-...
20
19.05x1.2
SODE
145.00
80
10.0
2000-BS-DN20-SODE-145-1-1
20
19.05x1.2
SODE
145.00
1
10.0
2000-BS-DN25-SODF-152-40-...
25
25.4x1.65
SODF
152.00
40
11.0
2000-BS-DN25-SODF-152-50-...
25
25.4x1.65
SODF
152.00
50
14.5
2000-BS-DN25-SODF-152-63-...
25
25.4x1.65
SODF
152.00
63
19.0
2000-BS-DN25-SODF-152-80-...
25
25.4x1.65
SODF
152.00
80
20.0
2000-BS-DN25-SODF-152-1-1
25
25.4x1.65
SODF
152.00
1
20.0
2000-BS-DN40-SODH-182-63-...
40
38.1x1.65
SODH
182.00
63
35.0
2000-BS-DN40-SODH-182-80-...
40
38.1x1.65
SODH
182.00
80
38.0
2000-BS-DN40-SODH-182-100...
40
38.1x1.65
SODH
182.00
100
42.0
2000-BS-DN40-SODH-182-125...
40
38.1x1.65
SODH
182.00
125
42.0
2000-BS-DN40-SODH-182-1-1
40
38.1x1.65
SODH
182.00
1
42.0
2000-BS-DN50-SODI-210-63-...
50
50.8x1.65
SODI
210.00
63
49.0
2000-BS-DN50-SODI-210-80-...
50
50.8x1.65
SODI
210.00
80
52.0
2000-BS-DN50-SODI-210-100...
50
50.8x1.65
SODI
210.00
100
55.0
2000-BS-DN50-SODI-210-125...
50
50.8x1.65
SODI
210.00
125
55.0
2000-BS-DN50-SODI-210-1-1
50
50.8x1.65
SODI
210.00
1
55.0
2000-BS-DN65-SODJ-230-80-...
65
63.5x1.65
SODJ
230.00
80
77.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表