322.01 - Regolatore di flusso 90° cilindrico per cilindro (anello bordeaux)
Aircomp
fittings
Speed controllers
Line 321 parallel speed controllers
Powered by
CAD模型選擇
{aircomp/raccordi/regolatori_di_flusso/linea_322_regolatori_di_flusso_cilindrici/322.01.prj},{NB=322010814},{CODE=322010814},{D=8},{R=G1/4},{P=14,4},{A=8},{L2=43,7},{E=26,9},{H=17},{Q_TA_=10},{NBCUSTOM=322010814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_322_update\\linea_322_regolatori_di_flusso_cilindrici\\322.01\\322.01.csv},{NNCUSTOM=322.01},{NTCUSTOM=Regolatore di flusso 90° cilindrico per cilindro (anello bordeaux)},{LINACUSTOM=322010814},{STEPFILE=322010814},{PNGFILE=322.01},{DWGFILE=322.01_template_schede},{PRJNAME=inea_322_regolatori_di_flusso_cilindrici\\322.01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[mm/Pollici]
P
ØP
[mm]
A
[mm]
L2
[mm]
E
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
322010414
322010414
4
G1/4
10
8
43,7
23,2
17
10
322010418
322010418
4
G1/8
10
6
36,3
20,2
14
10
3220104M5
3220104M5
4
M5
10
3,5
26,5
18,5
8
10
322010614
322010614
6
G1/4
12,4
8
43,7
24,2
17
10
322010618
322010618
6
G1/8
12,4
6
36,6
22,1
14
10
3220106M5
3220106M5
6
M5
12,4
3,5
26,5
18,5
8
10
322010814
322010814
8
G1/4
14,4
8
43,7
26,9
17
10
322010818
322010818
8
G1/8
14,4
6
36,6
23,7
14
10
322010838
322010838
8
G3/8
14,4
10
48,3
27,3
20
5
322011012
322011012
10
G1/2
17,6
12
47,8
32,4
24
5
322011014
322011014
10
G1/4
17,6
8
43,7
29,1
17
5
322011038
322011038
10
G3/8
17,6
10
48,3
29,5
20
5
322011212
322011212
12
G1/2
21
12
47,8
34,7
24
5
322011238
322011238
12
G3/8
21
10
48,3
34,7
20
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表