目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
607 - Pneumatic Seals
Hallite
Pneumatic Seals
607
Metric
Powered by
CAD模型選擇
{hallite/pneumatic_seals/607/mm/607m.prj},{NB=HALLITE 4366300},{CNSORDERNO=4366300},{D1=40},{TOL1=+0.16 / +0.00},{DD1=30.0},{TOL2=+0.07 / -0.07},{SL=6.8},{L1=7.6},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H11
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance js11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4366200
4366200
32
+0.16 / +0.00
24.0
+0.07 / -0.07
5.8
6.5
HALLITE 4337900
4337900
40
+0.16 / +0.00
29.7
+0.07 / -0.07
7.1
8.0
HALLITE 4366300
4366300
40
+0.16 / +0.00
30.0
+0.07 / -0.07
6.8
7.6
HALLITE 4326200
4326200
50
+0.16 / +0.00
40.0
+0.08 / -0.08
7.1
8.5
HALLITE 4366400
4366400
63
+0.19 / +0.00
53.0
+0.09 / -0.09
7.1
8.5
HALLITE 4366500
4366500
80
+0.19 / +0.00
70.0
+0.09 / -0.09
7.1
8.5
HALLITE 4366600
4366600
100
+0.22 / +0.00
85.0
+0.11 / -0.11
9.1
10.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表