目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
14000, 14002, 14006 in - Floor Bracket
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/14000_in.prj},{NB=14000_in},{MAT=Die-Cast Zinc},{FIN=Black Powder Coat},{FB=1.772 x 4.724 x 1.181},{A=0.591},{B=4.724},{C=1.772},{D=1.149},{E=0.409},{F=1.102},{G=0.236},{H=0.394},{W=.48},{NO=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
FB
Floor Bracket
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
H
[Inch]
W
Weight
[lbs.]
CC
Compatibility Code
ⁿ/ₐ
14000
14000
Die-Cast Zinc
Black Powder Coat
1.772 x 4.724 x 1.181
0.591
4.724
1.772
1.149
0.409
1.102
0.394
.48
6-10, 6-25
14006
14006
Die-Cast Zinc
Black Powder Coat
2.362 x 6.299 x 1.496
0.787
6.299
2.362
1.404
0.472
1.496
0.394
1.03
8-15, 8-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表