目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13088, 13090, 13092, 13094, 13096, 13098, 13076, 13077, 13078, 13058, 13060, 13062 m - Roll-In T-Nuts, Self Aligning
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/13088_m.prj},{NB=13088_m},{NO=1},{MAT=Steel},{FIN=Zinc Plated},{A=M4},{B=16.000},{C=11.600},{D=4.600},{E=7.900},{F=1.000},{CC=8-15, 8-30, 8-40},{E1=8.02043},{R1=0.20},{R2=0.20},{R3=3.50},{X1=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Zinc Plated
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
W
Weight
[kg]
CC
Compatibility Code
ⁿ/ₐ
13088
13088
Steel
Zinc Plated
16.000
11.600
4.600
7.900
1.000
.0042
8-15, 8-30, 8-40
13075
13075
Steel
Zinc Plated
19.000
18.000
7.500
10.000
1.500
.0165
10-45
13058
13058
Steel
Zinc Plated
20.000
15.000
6.000
9.800
2.000
.0130
10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表