目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-3383, 25-3183, 40-3389, 40-3189 - Single Tab End Fasteners
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/25_3383_asmtab.prj},{NB=25-3383},{NO=1},{FIN=Bright Zinc},{SI=1},{A=12.42},{B=10.92},{C=1.52},{D=4.49},{H=16.38},{T=6.10},{R=3.09880000},{R1=2.31140000},{A1=12.42060000},{B1=10.92200000},{C1=1.52400000},{D1=4.48560000},{T1=6.09600000},{H1=16.38300000},{PPATH=25_3383_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
H
[mm]
L
[mm]
T
[mm]
W
Weight
[kg.]
25-3383
25-3383
Bright Zinc
M6 x 1.00
12.42
10.92
1.52
4.49
16.38
16.00
6.10
.0071
40-3389
40-3389
Bright Zinc
M8 x 1.25
19.46
15.85
2.11
6.76
25.81
25.00
7.62
.0168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表