目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4152, 25-4152-Black, 40-4352, 40-4352-Black - 7 Hole 90 deg Joining Plate
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4152.prj},{NB=25-4152-Black},{PN=25-4152-Black},{A=100.00},{B=25.00},{D=25.00},{E=12.50},{F=6.35},{T=4.00},{W=.089},{A1=12.5000},{C1=37.500},{C2=12.500},{C3=62.500},{C4=87.500},{D1=4.000},{COLOR=0,0,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
E
[mm]
F
F Dia.
[mm]
T
[mm]
W
Weight
[kg]
25-4152
25-4152
100.00
25.00
25.00
12.50
6.35
4.00
.089
25-4152-Black
25-4152-Black
100.00
25.00
25.00
12.50
6.35
4.00
.089
40-4352
40-4352
160.00
40.00
40.00
20.00
8.33
6.00
.279
40-4352-Black
40-4352-Black
160.00
40.00
40.00
20.00
8.33
6.00
.279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表