Torsion Springs
Accurate Inc.
Torsion Springs
Powered by
CAD模型選擇
{accurate/torsion_springs/torsion_springs_1.prj},{NB=T060A (90)},{STDRT=T060},{ID=7},{D=1.2},{A=28},{N=5},{SR=2.34},{AT=72},{ALFA=A},{POS=90}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Selection
ⁿ/ₐ
ID
Inner Diameter
[mm]
D
Wire Diameter
[mm]
A
Leg Length
[mm]
N
Coils
ⁿ/ₐ
SR
Spring Rate
[N*mm/deg]
AT
Twist Angle
[°]
T001A
T001
3
0.3
12
2
0.05
56
T002A
T002
3
0.3
12
3
0.04
82
T003A
T003
3
0.3
12
4
0.03
108
T004A
T004
3
0.3
12
5
0.02
135
T005A
T005
3
0.4
12
2
0.15
43
T006A
T006
3
0.4
12
3
0.11
63
T007A
T007
3
0.4
12
4
0.09
84
T008A
T008
3
0.4
12
5
0.07
104
T009A
T009
3
0.5
12
2
0.36
36
T010A
T010
3
0.5
12
3
0.26
52
T011A
T011
3
0.5
12
4
0.20
69
T012A
T012
3
0.5
12
5
0.17
86
T013A
T013
4
0.4
16
2
0.12
56
T014A
T014
4
0.4
16
3
0.08
82
T015A
T015
4
0.4
16
4
0.07
108
T016A
T016
4
0.4
16
5
0.05
135
T017A
T017
4
0.5
16
2
0.28
44
T018A
T018
4
0.5
16
3
0.20
64
T019A
T019
4
0.5
16
4
0.16
84
T020A
T020
4
0.5
16
5
0.13
105
T021A
T021
4
0.6
16
2
0.57
37
T022A
T022
4
0.6
16
3
0.41
55
T023A
T023
4
0.6
16
4
0.32
72
T024A
T024
4
0.6
16
5
0.26
89
T025A
T025
5
0.5
20
2
0.23
53
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表