目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
LEV - Levelling Mounts
ACE Shock Absorbers
Rubber-Metal Isolators
Powered by
CAD模型選擇
{ace_stossdaempfer/gummi_metall_isolatoren/lev.prj},{NB=LEV-52224-M12},{ARTNR=LEV-52224-M12},{BMIN=135},{BMAX=450},{M=M12 x 1,75},{NDM=12},{P=1.750},{L=130},{D=120},{H=38},{D1=74.000},{H1=6.750},{L1=6.000},{D2=8.000},{SW=19.000},{L2=7.500},{L3=6.000},{L4=81.300},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BMIN
Min. load
[kg]
BMAX
Max. load
[kg]
M
Thread diameter
ⁿ/ₐ
L
Length
[mm]
D
Diameter
[mm]
H
Height
[mm]
LEV-52221-M10
LEV-52221-M10
45
230
M10 x 1,5
80
80
38
LEV-52224-M12
LEV-52224-M12
135
450
M12 x 1,75
130
120
38
LEV-52226-M20
LEV-52226-M20
230
2040
M20 x 2,5
130
160
41
LEV-52229-M24
LEV-52229-M24
1815
5900
M24 x 3,0
180
230
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表