目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
PRK - Pneumatic Rod Clamping Compact
ACE Shock Absorbers
LOCKED-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/locked_serie/prk.prj},{NB=PRK63-20-4B},{ARTNR=PRK63-20},{A=92},{B=80},{C=M5},{D=28},{E=2.1},{F=G1/8},{P=4B},{GEW=1.15},{INFO=Datenblatt},{VERS=63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Mounting Hole
ⁿ/ₐ
D
Length
[mm]
E
Distance
[mm]
F
Air Connection
ⁿ/ₐ
HK
Holding Force
[N]
HM
Holding Torque
[Nm]
GEW
Weight
[kg]
PRK63-20-4B
PRK63-20
92
80
M5
28
2.1
G1/8
700
7
1.15
PRK80-25-4B
PRK80-25
118
104
M6
29
2.1
G1/8
1050
12
2.10
PRK125-40-4B
PRK125-40
168
152
M6
29
3.0
G1/8
3500
70
4.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表