目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
FRT-E2/FRT-G2 - Rotary Dampers
ACE Shock Absorbers
Rotary Dampers
Powered by
CAD模型選擇
{ace_stossdaempfer/rotationsbremsen/frt_e2_frt_g2.prj},{NB=FRT-G2-200},{ARTNR=FRT-G2-200},{AUS=ohne Zahnrad},{BRM=0.2},{VERS=9},{R1=7.500},{R2=1.050},{R3=1.050},{R4=1.800},{R5=1.000},{R6=0.000},{R7=0.000},{R8=0.000},{R9=0.000},{D1=0.500},{D2=9.250},{D3=2.500},{D4=9.500},{L=24.000},{B=7.000},{X=0.0000},{Y=0.0000},{H1=6.600},{H2=2.500},{H3=2.200},{H4=0.000},{N=0},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
AUS
Adjustable
ⁿ/ₐ
BRM
Damping torque
[Ncm]
FRT-E2-100
FRT-E2-100
without gear
0.1
FRT-E2-200
FRT-E2-200
without gear
0.2
FRT-E2-300
FRT-E2-300
without gear
0.3
FRT-E2-400
FRT-E2-400
without gear
0.4
FRT-E2-100-G1
FRT-E2-100-G1
with gear
0.1
FRT-E2-200-G1
FRT-E2-200-G1
with gear
0.2
FRT-E2-300-G1
FRT-E2-300-G1
with gear
0.3
FRT-E2-400-G1
FRT-E2-400-G1
with gear
0.4
FRT-G2-200
FRT-G2-200
without gear
0.2
FRT-G2-300
FRT-G2-300
without gear
0.3
FRT-G2-450
FRT-G2-450
without gear
0.45
FRT-G2-600
FRT-G2-600
without gear
0.6
FRT-G2-101
FRT-G2-101
without gear
1
FRT-G2-200-G1
FRT-G2-200-G1
with gear
0.2
FRT-G2-300-G1
FRT-G2-300-G1
with gear
0.3
FRT-G2-450-G1
FRT-G2-450-G1
with gear
0.45
FRT-G2-600-G1
FRT-G2-600-G1
with gear
0.6
FRT-G2-101-G1
FRT-G2-101-G1
with gear
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表