目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TR-H - TUBUS-Series
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/tr_h.prj},{NB=TR64-41H_0},{ARTNR=TR64-41H},{EAUF1=25.0},{EAUF2=46.0},{HUB=41},{DF=0},{A=64},{B=43},{C=87},{L1=5},{L2=53},{M=M5},{L3=17.7091},{R3=8.0000},{R5=5.0000},{R2=33.7909},{R4=30.7909},{L4=12.5818},{D=9.0000},{H=37.5000},{L5=2.5000},{D1=8.5000},{R6=3.0000},{R7=6.0000},{G=5.0000},{KDM=4.019},{L11=8.5000},{L22=3.5000},{R1=0.5000},{SW=4.0000},{L6=3.3221},{W=43.0000},{GEW=0.051},{INFO=Datenblatt},{T=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
EAUF1
Max. Energy Capacity under constant load
[Nm/Hub]
EAUF2
Max. Energy Capacity at emergency stop
[Nm/Hub]
HUB
Max. Stroke
[mm]
A
Height
[mm]
B
Width
[mm]
C
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[kg]
TR30-15H
TR30-15H
2.7
5.7
15
30
13
38
5
23
M5
0.004
TR39-19H
TR39-19H
6.0
18.0
19
39
19
50
5
30
M5
0.011
TR45-23H
TR45-23H
8.7
24.0
23
45
20
58
5
36
M5
0.016
TR52-32H
TR52-32H
11.7
20.0
32
52
34
68
5
42
M5
0.025
TR64-41H
TR64-41H
25.0
46.0
41
64
43
87
5
53
M5
0.051
TR68-37H
TR68-37H
66.5
98.0
37
68
46
88
5
56
M5
0.080
TR79-42H
TR79-42H
81.5
106.0
42
79
46
102
6
64
M6
0.105
TR86-45H
TR86-45H
124.0
206.0
45
86
51
109
6
69
M6
0.146
TR87-46H
TR87-46H
158.0
261.0
46
86
67
111
8
68
M6
0.190
TR95-50H
TR95-50H
228.0
342.0
50
95
82
124
8
77
M8
0.266
TR102-56H
TR102-56H
290.0
427.0
56
102
81
133
8
84
M8
0.319
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表