目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
BS M6 -RM 16 - Mounting screw
Afag
Handling Components
Gripping/Rotating
Rotary modules RM
RM 16
Accessories RM 16
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/rotationsmodule_rm/rm_16/zubehoer_rm_16/befestigungsschraube.prj},{NB=11005015 Befestigungsschraube BS-RM16},{BNR=11005015},{TYP=BS},{VERS=2.000},{D1=10.000},{D2=4.600},{G1=M6},{L1=62.000},{L2=45.000},{L3=11.000},{NDR1=6.000},{KDR1=4.917},{CTNH=84798992},{CTNA=84799070},{GEW=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11005015 Mounting screw B...
11005015
BS
84798992
84799070
0.001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表