目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
RM 25 - Rotary modules RM 25
Afag
Handling Components
Gripping/Rotating
Rotary modules RM
RM 25
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/rotationsmodule_rm/rm_25/rm_25_asmtab.prj},{NB=11001780 Rotationsmodule RM 25 (DW=90 HUB=0)},{BNR=11001780},{RM=5.000},{VERS=1.000},{B1=59.000},{B2=26.000},{B3=48.000},{B4=80.000},{B5=21.000},{B6=9.000},{B7=19.000},{B8=5.500},{B9=12.000},{B10=1.100},{D1=9.000},{D2=7.000},{D3=15.000},{D4=8.000},{D5=10.500},{H1=74.000},{H2=37.000},{H3=32.000},{H4=16.000},{H5=17.000},{H6=59.000},{L1=146.000},{L2=48.000},{L3=272.000},{L4=5.000},{L5=130.000},{L6=80.000},{T1=14.000},{T2=2.100},{T3=12.000},{T4=12.000},{T5=15.000},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{NDR2=6.000},{KDR2=4.917},{NDR3=9.728},{KDR3=8.566},{NDR4=10.000},{KDR4=8.376},{DW1=180.000},{HH1=30.000},{HH2=42.000},{BB1=52.000},{LL1=78.000},{LL2=96.000},{LL3=102.000},{DW=90},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11001780 Rotary modules R...
11001780
RM 25
84798992
84799070
2.000
11001781 Rotary modules R...
11001781
RMZ 25/1
84798992
84799070
2.686
11001782 Rotary modules R...
11001782
RMZ 25/2
84798992
84799070
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表