目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
ASED - Stop screw shock absorber
Afag
Handling Components
Linear
Compact slides CS
Accessories CS
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/compactschlitten_cs/zubehoere_cs/anschlagschraube_ased.prj},{NB=50389768 ASED M4x0.5 -1},{BNR=50389768},{TYP=ASED M4x0.5 -1},{A=M4x0.5},{B=22},{C=1.7},{D=1.3},{E=2.5},{F=7},{VERS=2},{CTNH=84879092},{CTNA=84799070},{GEW=0.002}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Thread length
[mm]
C
Stroke
[mm]
D
Width across flats
[mm]
E
Width across flats
[mm]
F
Width across flats
[mm]
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50389768 ASED M4x0.5 -1
50389768
ASED M4x0.5 -1
M4x0.5
22
1.7
1.3
2.5
7
84879092
84799070
0.002
50282683 ASED M5x0.5 -1
50282683
ASED M5x0.5 -1
M5x0.5
26
2.8
1.5
3.0
-
84869000
84799070
0.003
50298509 ASED M6x0.5 -1
50298509
ASED M6x0.5 -1
M6x0.5
30
3.0
2.0
4.0
-
84879092
84799070
0.006
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表