目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
IH 8 x 8 mm - Proximity switch holder
Afag
Handling Components
Linear
Gantry modules pneumatic
Accessories PMP & PMP-c
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/portalmodule_pneumatisch/zubehoer_pmp_pmp_c/initiatorhalter_8_8.prj},{NB=11004997 Initiatorhalter IH8x8mm},{BNR=11004997},{TYP=IH8x8mm},{VERS=1.000},{B1=14.000},{B2=13.000},{B3=8.000},{D1=9.500},{H1=17.000},{H2=8.000},{H3=18.300},{L1=35.000},{L2=20.000},{L3=5.000},{L4=29.000},{CTNH=84798992},{CTNA=84799070},{CTNHA=84799020},{GEW=0.021}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
CTNHA
CTN Hardt
ⁿ/ₐ
GEW
Weight
[kg]
11004997 Proximity switch...
11004997
IH8x8mm
84798992
84799070
84799020
0.021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表