N7990 - Agathon Fine Centering Plus
Agathon
模具构造
werkzeugzentrierung
A7990 Agathon Fine Centering Plus
Powered by
CAD模型選擇
{agathon/formenbau/werkzeugzentrierung/n7990_runde_feinzentrierung/n7990_asmtab.prj},{NB=N 7990 Agathon Feinzentrierung Plus 7990.025.054(0)},{IDNR=7990.025.054},{POS=0},{D1=25},{D3=40},{D4=64},{D5=48},{A1=81},{D7=8.5},{L1=54.0},{L2=27.0},{L3=12},{L4=55.5},{L5=18},{VER=2},{OP=10.440},{CL=1.440},{C=2.15},{CO=10.8},{LAGER=ok},{GEWICHT=0.460},{L44=1.500},{PPATH=n7990_asmtpl.prj},{CTN=8466.9430},{URSP=CH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
D4
[mm]
D5
d5
[mm]
A1
[mm]
D7
[mm]
L1
[mm]
L2
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
LAGER
available from stock
[mm]
GEWICHT
重量
[kg]
CTN
Customs number
ⁿ/ₐ
URSP
Country of origin
ⁿ/ₐ
N7990 Agathon Fine Center...
7990.015.049
15
28
52
36
69
6.8
49.5
22.5
12
51.5
14
ok
0.198
8466.9430
CH
N7990 Agathon Fine Center...
7990.025.054
25
40
64
48
81
8.5
54.0
27.0
12
55.5
18
ok
0.460
8466.9430
CH
N7990 Agathon Fine Center...
7990.032.057
32
48
70
54
87
8.5
57.0
30.0
12
59.5
20
ok
0.689
8466.9430
CH
N7990 Agathon Fine Center...
7990.050.072
50
70
96
80
113
8.5
72.5
45.5
12
74.0
34
ok
2.000
8466.9430
CH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表