HRQJ - 耐热性压缩圆线弹簧 35%压缩量
爱安特3D模型图库
FA工厂自动化零部件
J2-弹簧
Powered by
CAD模型選擇
{aiante/zonghe/tanhuang/hrqj.prj},{NB=HRQJ-D10-L40},{CODE=HRQJ},{LX=35%压缩量},{CZ=SUS631},{THXS=+10%/-10%},{D=10},{L=40},{DD=1.400},{YJCD=22},{S=14.000},{XYZH=82.4(8.4)},{PDF=hrqj.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
CODE
代号
ⁿ/ₐ
LX
类型
ⁿ/ₐ
CZ
材质
ⁿ/ₐ
THXS
弹簧系数
ⁿ/ₐ
D
[mm]
L
[mm]
DD
d
[mm]
YJCD
压紧长度
ⁿ/ₐ
S
[max]
XYZH
许用载荷N
[kgf]
HRQJ-D4-L5
HRQJ-D4-L5
HRQJ
35%压缩量
SUS631
+10%/-10%
4
5
0.450
2.3
1.700
5.0(0.5)
HRQJ-D4-L10
HRQJ-D4-L10
HRQJ
35%压缩量
SUS631
+10%/-10%
4
10
0.500
4.5
3.500
10.3(1.1)
HRQJ-D4-L15
HRQJ-D4-L15
HRQJ
35%压缩量
SUS631
+10%/-10%
4
15
0.600
9
5.200
15.3(1.6)
HRQJ-D4-L20
HRQJ-D4-L20
HRQJ
35%压缩量
SUS631
+10%/-10%
4
20
0.650
12
7.000
20.6(2.1)
HRQJ-D4-L25
HRQJ-D4-L25
HRQJ
35%压缩量
SUS631
+10%/-10%
4
25
0.650
14.5
8.700
25.6(2.6)
HRQJ-D4-L30
HRQJ-D4-L30
HRQJ
35%压缩量
SUS631
+10%/-10%
4
30
0.700
18
10.500
30.9(3.2)
HRQJ-D5-L5
HRQJ-D5-L5
HRQJ
35%压缩量
SUS631
+10%/-10%
5
5
0.500
2.5
1.700
5.0(0.5)
HRQJ-D5-L10
HRQJ-D5-L10
HRQJ
35%压缩量
SUS631
+10%/-10%
5
10
0.650
6
3.500
10.3(1.1)
HRQJ-D5-L15
HRQJ-D5-L15
HRQJ
35%压缩量
SUS631
+10%/-10%
5
15
0.700
9
5.200
15.3(1.6)
HRQJ-D5-L20
HRQJ-D5-L20
HRQJ
35%压缩量
SUS631
+10%/-10%
5
20
0.700
10.5
7.000
20.6(2.1)
HRQJ-D5-L25
HRQJ-D5-L25
HRQJ
35%压缩量
SUS631
+10%/-10%
5
25
0.800
14.8
8.700
25.6(2.6)
HRQJ-D5-L30
HRQJ-D5-L30
HRQJ
35%压缩量
SUS631
+10%/-10%
5
30
0.800
16.8
10.500
30.9(3.2)
HRQJ-D5-L35
HRQJ-D5-L35
HRQJ
35%压缩量
SUS631
+10%/-10%
5
35
0.800
19.2
12.200
35.9(3.7)
HRQJ-D5-L40
HRQJ-D5-L40
HRQJ
35%压缩量
SUS631
+10%/-10%
5
40
0.800
21
14.000
41.2(4.2)
HRQJ-D6-L5
HRQJ-D6-L5
HRQJ
35%压缩量
SUS631
+10%/-10%
6
5
0.600
2.4
1.800
10.8(1.1)
HRQJ-D6-L10
HRQJ-D6-L10
HRQJ
35%压缩量
SUS631
+10%/-10%
6
10
0.800
5.5
3.500
20.6(2.1)
HRQJ-D6-L15
HRQJ-D6-L15
HRQJ
35%压缩量
SUS631
+10%/-10%
6
15
0.900
9
5.300
31.4(3.2)
HRQJ-D6-L20
HRQJ-D6-L20
HRQJ
35%压缩量
SUS631
+10%/-10%
6
20
0.900
12
7.000
41.2(4.2)
HRQJ-D6-L25
HRQJ-D6-L25
HRQJ
35%压缩量
SUS631
+10%/-10%
6
25
1.000
15
8.800
52.0(5.3)
HRQJ-D6-L30
HRQJ-D6-L30
HRQJ
35%压缩量
SUS631
+10%/-10%
6
30
1.000
17.5
10.500
61.8(6.3)
HRQJ-D6-L35
HRQJ-D6-L35
HRQJ
35%压缩量
SUS631
+10%/-10%
6
35
1.000
19.5
12.300
72.6(7.4)
HRQJ-D6-L40
HRQJ-D6-L40
HRQJ
35%压缩量
SUS631
+10%/-10%
6
40
1.000
23.5
14.000
82.4(8.4)
HRQJ-D6-L45
HRQJ-D6-L45
HRQJ
35%压缩量
SUS631
+10%/-10%
6
45
1.100
25
15.800
93.2(9.5)
HRQJ-D6-L50
HRQJ-D6-L50
HRQJ
35%压缩量
SUS631
+10%/-10%
6
50
1.100
29
17.500
103.0(10.5)
HRQJ-D6-L55
HRQJ-D6-L55
HRQJ
35%压缩量
SUS631
+10%/-10%
6
55
1.100
31
19.200
113.0(11.5)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表