目錄: AIRBEST
Created: 16.01.2020
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AIRBEST
SGP - PU波纹吸盘
AIRBEST
真空吸盘
Powered by
CAD模型選擇
{airbest/vacuum_pads/sgp.prj},{NB=SGP35U},{MODEL=SGP},{DS=35},{MS=U},{CF=},{ST1='','Blank:Single sucker, no connection specification','-G1F','G1F:G1/8 Internal thread','-G1M','G1M:G1/8 External thread'},{D=35},{H=22.3},{A=33.4},{D1=16.5},{D2=5.0},{ST2=G1/8},{S=13},{INFOTEXT=Dimensions}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
DS
尺寸规格
[mm]
D
[mm]
H
[mm]
A
[mm]
D1
d
[mm]
D2
d1
[mm]
G
ⁿ/ₐ
ST2
ⁿ/ₐ
G1
[mm]
H1
h
[mm]
LG
[mm]
Y
[mm]
S
[mm]
SGP25U
SGP
25
25
15.5
24.0
12.0
5.0
G1/8
G1/8
0.000
0.0
0
5.5
13
SGP35U
SGP
35
35
22.3
33.4
16.5
5.0
G1/8
G1/8
0.000
0.0
0
8.4
13
SGP45U
SGP
45
45
29.3
42.8
16.8
6.6
G1/8
G1/8
0.000
0.0
0
11.5
17
SGP55U
SGP
55
55
36.3
52.4
27.5
10.5
G1/4
G1/4
0.000
0.0
0
12.9
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表