301.01 - Maschio diritto automatico conico
Aircomp
fittings
Push-in fittings
Line 301 push-in tapered fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_conici/301.01.prj},{NB=301010818},{CODE=301010818},{D=8},{R=1/8},{A=8},{B=27,7},{H1=13},{EX=5},{Q_TA_=10},{NBCUSTOM=301010818},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_conici\\301.01\\301.01.csv},{NNCUSTOM=301.01},{NTCUSTOM=Maschio diritto automatico conico},{LINACUSTOM=301010818},{STEPFILE=301010818},{PNGFILE=301.01},{DWGFILE=301.01_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_conici\\301.01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[Pollici]
A
[mm]
B
[mm]
H1
[mm]
EX
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
301010414
301010414
4
1/4
11
20,1
14
3
10
301010418
301010418
4
1/8
8
20,1
10
3
10
301010614
301010614
6
1/4
11
22,8
14
4
10
301010618
301010618
6
1/8
8
22
11
4
10
301010814
301010814
8
1/4
11
25,7
14
6
10
301010818
301010818
8
1/8
8
27,7
13
5
10
301010838
301010838
8
3/8
12
23,7
17
6
10
301011012
301011012
10
1/2
15
27,3
21
8
10
301011014
301011014
10
1/4
11
32,4
17
6
10
301011038
301011038
10
3/8
12
28,4
17
8
10
301011212
301011212
12
1/2
15
33,8
21
8
5
301011214
301011214
12
1/4
11
35,4
19
6
10
301011238
301011238
12
3/8
12
31,8
19
8
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表