301.11 - Y intermedio automatico ridotto
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.11.prj},{NB=301110804},{CODE=301110804},{D1=4},{D2=8},{P1=11,2},{P2=13,6},{B=38,5},{DD=3,2},{F=14,1},{J=11,4},{Q_TA_=10},{NBCUSTOM=301110804},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\raccordi\\raccordi_automatici\\linea_301_automatici_intermedi\\301.11\\301.11.csv},{NNCUSTOM=301.11},{NTCUSTOM=Y intermedio automatico ridotto},{LINACUSTOM=301110804},{STEPFILE=301110804},{PNGFILE=301.11},{DWGFILE=301.11_template_schede},{PRJNAME=301.11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P1
ØP1
[mm]
P2
ØP2
[mm]
B
[mm]
DD
Ød
[mm]
F
[mm]
J
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
301110604
301110604
4
6
9
11,2
32,5
3,2
13,2
9,3
10
301110804
301110804
4
8
11,2
13,6
38,5
3,2
14,1
11,4
10
301110806
301110806
6
8
11,2
13,6
38,5
3,2
14,1
11,4
10
301111008
301111008
8
10
13.6
16.3
43,2
3,2
17,8
14,2
5
301111210
301111210
10
12
16.3
19.7
50,9
4,2
18
17
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表