301.18 - Codolo diritto automatico
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.18.prj},{NB=301181006},{CODE=301181006},{D1=10},{D2=6},{P=11.2},{B=40,3},{Q_TA_=10},{NBCUSTOM=301181006},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.18\\301.18.csv},{NNCUSTOM=301.18},{NTCUSTOM=Codolo diritto automatico},{LINACUSTOM=301181006},{STEPFILE=301181006},{PNGFILE=301.18},{DWGFILE=301.18_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P
ØP
[mm]
B
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
301180604
301180604
6
4
9
36,1
10
301180804
301180804
8
4
9
36,9
10
301180806
301180806
8
6
11.2
39,5
10
301181006
301181006
10
6
11.2
40,3
10
301181008
301181008
10
8
13.6
45,6
10
301181206
301181206
12
6
11.2
45
5
301181208
301181208
12
8
13.6
46,6
5
301181210
301181210
12
10
16.3
46,6
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表