301.60 - Curva 90° passaparete automatica
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.60.prj},{NB=3016006},{CODE=3016006},{D1=6},{D2=6},{P1=12,4},{P2=12,4},{M=M14X1.5},{E=17,2},{B=37,9},{H=17},{Q_TA_=10},{NBCUSTOM=3016006},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.60\\301.60.csv},{NNCUSTOM=301.60},{NTCUSTOM=Curva 90° passaparete automatica},{LINACUSTOM=3016006},{STEPFILE=3016006},{PNGFILE=301.60},{DWGFILE=301.60_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P1
ØP1
[mm]
P2
ØP2
[mm]
M
[mm]
E
[mm]
B
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
3016004
3016004
4
4
10,4
10,4
M12X1.5
19,8
33,6
14
10
3016006
3016006
6
6
12,4
12,4
M14X1.5
17,2
37,9
17
10
3016008
3016008
8
8
17,4
17,4
M16X1.5
25,7
41,9
19
5
3016010
3016010
10
10
17,6
17,6
M20X2.0
30,3
47,6
24
5
3016012
3016012
12
12
21,2
21,2
M24X2.0
32,7
53,8
27
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表