302.02 - Curve 90° automatica cilindrica
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.02.prj},{NB=302020814},{CODE=302020814},{D=8},{R=G1/4},{P=13.6},{A=6},{B=17,8},{E=23,6},{H=16},{Q_TA_=10},{NBCUSTOM=302020814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.02\\302.02.csv},{NNCUSTOM=302.02},{NTCUSTOM=Curve 90° automatica cilindrica},{LINACUSTOM=302020814},{STEPFILE=302020814},{PNGFILE=302.02},{DWGFILE=302.02_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.02}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[mm/Pollici]
P
ØP
[mm]
A
[mm]
B
[mm]
E
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
302020414
302020414
4
G1/4
9
6
15,3
17,1
16
10
302020418
302020418
4
G1/8
9
5
14,6
17,1
13
10
3020204M5
3020204M5
4
M5
9
4
14,6
17,1
9
10
302020614
302020614
6
G1/4
11.2
6
16,4
18
16
10
302020618
302020618
6
G1/8
11.2
5
15,7
18
13
10
3020206M5
3020206M5
6
M5
11.2
4
15,7
18
9
10
302020814
302020814
8
G1/4
13.6
6
17,8
23,6
16
10
302020818
302020818
8
G1/8
13.6
5
19,6
23,6
13
10
302020838
302020838
8
G3/8
13.6
7
18,8
23,6
20
10
302021012
302021012
10
G1/2
16.3
8,5
22,6
25
24
5
302021014
302021014
10
G1/4
16.3
6
22,6
25
16
5
302021038
302021038
10
G3/8
16.3
7
21,1
25
20
5
302021212
302021212
12
G1/2
19.7
8,5
24,5
32,2
24
5
302021214
302021214
12
G1/4
19.7
6
24,5
32,2
16
5
302021238
302021238
12
G3/8
19.7
7
23
32,2
20
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表