302.03 - “T” centrale maschio automatico cilindrico
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.03.prj},{NB=302030814},{CODE=302030814},{D=8},{R=G1/4},{P=13.6},{A=6},{B=21},{E=23,6},{H=16},{Q_TA_=10},{NBCUSTOM=302030814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.03\\302.03.csv},{NNCUSTOM=302.03},{NTCUSTOM=“T” centrale maschio automatico cilindrico},{LINACUSTOM=302030814},{STEPFILE=302030814},{PNGFILE=302.03},{DWGFILE=302.03_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.03}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[mm/Pollici]
P
ØP
[mm]
A
[mm]
B
[mm]
E
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
302030414
302030414
4
G1/4
9
6
17,3
17,1
16
10
302030418
302030418
4
G1/8
9
5
16,6
17,1
13
10
3020304M5
3020304M5
4
M5
9
4
16,6
17,1
9
10
302030614
302030614
6
G1/4
11.2
6
18,4
18
16
10
302030618
302030618
6
G1/8
11.2
5
17,7
18
13
10
3020306M5
3020306M5
6
M5
11.2
4
17,7
18
9
10
302030814
302030814
8
G1/4
13.6
6
21
23,6
16
10
302030818
302030818
8
G1/8
13.6
5
22,8
23,6
13
10
302030838
302030838
8
G3/8
13.6
7
22
23,6
20
5
302031012
302031012
10
G1/2
16.3
8,5
24,8
25
24
5
302031014
302031014
10
G1/4
16.3
6
24,8
25
16
5
302031038
302031038
10
G3/8
16.3
7
23,3
25
20
5
302031212
302031212
12
G1/2
19.7
8,5
26,5
32,2
24
5
302031214
302031214
12
G1/4
19.7
6
26,5
32,2
16
5
302031238
302031238
12
G3/8
19.7
7
25
32,2
20
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表