dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Clevis Braket, Spherical Eye, Straight (AB6) - Aluminium
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/clevis_bracket_ab6_asmtab.prj},{NB=AR41801050-V},{C2=AR41801050-V},{MAT=Die casted aluminium body},{DI=50},{E=65},{CP=45},{CG=21},{TG=46.5},{FM=27},{L1=5},{L10=11},{L4=6.5},{D=40},{CF=16},{T=4},{B3=4.3},{L11=23.0},{SR=14.0},{R4=22},{S=M8X20},{SX=15},{SXD=8},{SL=20},{PPATH=../iso15552_accessories/clevis_bracket_ab6_asmtpl.prj},{CODEX=CFS50A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
E
[mm]
CP
[mm]
CG
[mm]
TG
[mm]
FM
[mm]
L1
[mm]
L10
[mm]
L4
[mm]
D
ØD
[mm]
CF
[mm]
T
[mm]
B3
[mm]
L11
[mm]
SR
[mm]
R4
[mm]
S
ⁿ/ₐ
AR41801032-V
AR41801032-V
Die casted aluminium body
32
45
34
14
32.5
22
5
9
5.5
30
10
3
3.3
16.5
9.5
17
M6X20
AR41801040-V
AR41801040-V
Die casted aluminium body
40
52
40
16
38.0
25
5
9
5.5
35
12
4
4.3
18.0
12.0
20
M6X20
AR41801050-V
AR41801050-V
Die casted aluminium body
50
65
45
21
46.5
27
5
11
6.5
40
16
4
4.3
23.0
14.0
22
M8X20
AR41801063-V
AR41801063-V
Die casted aluminium body
63
75
51
21
56.5
32
5
11
6.5
45
16
4
4.3
23.0
17.0
25
M8X20
AR41801080-V
AR41801080-V
Die casted aluminium body
80
95
65
25
72.0
36
5
14
10.0
45
20
4
4.3
27.0
21.0
30
M10X25
AR41801100-V
AR41801100-V
Die casted aluminium body
100
115
75
25
89.0
41
5
14
10.0
55
20
4
4.3
27.0
21.0
32
M10X25
AR41801125-V
AR41801125-V
Die casted aluminium body
125
140
97
37
110.0
50
7
20
10.0
60
30
6
6.3
40.0
29.0
42
M12X25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表