dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Low-Rise Pedestal (MS1) - Zinc coated steel
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 21287
Accessories
Powered by
CAD模型選擇
{airwork/cylinder/cylinder_iso_21287/accessories/low_rise_pedestal_ms1_asmtab.prj},{NB=Low-Rise Pedestal (MS1) AR4152063-V},{C2=AR4152063-V},{CODEX=AFD63S},{MAT=Zinc coated steel},{ACCMAT=Zinc},{DI=63},{TG=56.5},{TG2=28.25},{AH=50},{R2=22.5},{AB=10.0},{AO=13},{AU=32},{TR=50},{AT=5},{S=M8X20},{NDM=8},{SL=20},{P=1.250},{DK=13},{L7=35},{E=75},{PPATH=../iso15552_accessories/low_rise_pedestal_ms1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
[mm]
DI
Ø
[mm]
TG
[mm]
TG2
[mm]
AH
[mm]
R2
[mm]
AB
ØAB
[mm]
AO
[mm]
AU
[mm]
TR
[mm]
AT
[mm]
S
ⁿ/ₐ
L7
[mm]
E
[mm]
AR4152032-V
AR4152032-V
Zinc coated steel
32
32.5
16.25
32
15.0
7.0
11
24
32
4
M6X16
30
45
AR4152040-V
AR4152040-V
Zinc coated steel
40
38.0
19.00
36
17.5
10.0
8
28
36
4
M6X16
30
52
AR4152050-V
AR4152050-V
Zinc coated steel
50
46.5
23.25
45
20.0
10.0
15
32
45
5
M8X20
36
65
AR4152063-V
AR4152063-V
Zinc coated steel
63
56.5
28.25
50
22.5
10.0
13
32
50
5
M8X20
35
75
AR4152080-V
AR4152080-V
Zinc coated steel
80
72.0
36.00
63
22.5
12.0
14
41
63
6
M10X20
47
95
AR4152100-V
AR4152100-V
Zinc coated steel
100
89.0
44.50
71
27.5
14.5
16
41
75
6
M10X20
53
115
AR4152125-V
AR4152125-V
Zinc coated steel
125
110.0
55.00
90
30.0
16.5
25
45
90
8
M12X25
70
140
AR4152160-V
AR4152160-V
Zinc coated steel
160
140.0
70.00
115
32.5
18.5
15
60
115
10
M16X30
100
180
AR4152200-V
AR4152200-V
Zinc coated steel
200
175.0
87.50
135
37.5
24.0
30
70
135
12
M16X30
109
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表