dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Rod End - Zinc coated steel
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 21287
Accessories
Powered by
CAD模型選擇
{airwork/cylinder/cylinder_iso_21287/accessories/rod_end_asmtab.prj},{NB=Rod End AR40662(0)},{C2=AR40662},{CODE=TSNDM12X1.25},{MAT=Zinc coated steel body sintered bronze bush},{ACCMAT=Zinc},{D3=M12X1.25},{D3X=12},{PX=1.250},{W=19},{L3=22},{A=0},{AX=13},{D=12},{D1=15.4},{C1=12.00},{B=16},{D4=17.5},{D5=22},{L5=6.5},{L7=17},{H1=50},{L4=66},{D2=32},{PPATH=../piston_rod_accessories/rod_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D3
ⁿ/ₐ
W
[mm]
L3
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
C1
[mm]
B
[mm]
D4
ØD4
[mm]
D5
ØD5
[mm]
L5
[mm]
L7
[mm]
H1
[mm]
L4
[mm]
D2
[mm]
AR40655
AR40655
Zinc coated steel body, s...
M4
9
10
5
7.7
6.00
8
9.0
11
4.0
10
27
36
18
AR40656
AR40656
Zinc coated steel body, s...
M6
11
12
6
8.9
6.75
9
10.0
13
5.0
11
30
40
20
AR40657
AR40657
Zinc coated steel body, s...
M8
14
16
8
10.4
9.00
12
12.5
16
5.0
13
36
48
24
AR40660
AR40660
Zinc coated steel body, s...
M10X1.25
17
20
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
AR40662
AR40662
Zinc coated steel body, s...
M12X1.25
19
22
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
AR40665
AR40665
Zinc coated steel body, s...
M16X1.5
22
28
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
AR40666
AR40666
Zinc coated steel body, s...
M20X1.5
30
33
20
24.3
18.00
25
27.5
34
10.0
27
77
102
50
AR40667
AR40667
Zinc coated steel body, s...
M27X2
41
51
30
34.8
25.00
37
40.0
50
15.0
36
110
145
70
AR40669
AR40669
Zinc coated steel body, s...
M36X2
50
56
35
37.7
28.00
43
46.0
58
17.0
41
125
165
80
AR40668
AR40668
Zinc coated steel body, s...
M42X2
55
60
40
45.1
33.00
49
53.0
65
19.0
45
142
187
91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表