dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
SS SHORT WITH RECIRCULATING BALLS GUIDE - Rodless cylinder
AIRWORK
Actuators and Pneumatic Cylinders
Rodless Cylinders
Short With Guide Ball Bush
Powered by
CAD模型選擇
{airwork/cylinder/rodless_cyl_ss/short_guide_ball_bush/ss_sh_rbg_asmtab.prj},{NB=SS1310320001(0)},{SER=SS},{VERS=13 - Short with recirculating balls guide},{VERSX=13},{TYP=1},{DI=032},{DIX=32},{STROKE=1},{RP=0.0},{AC=},{AT=},{AI=},{STYP=},{SMA=},{SMP=},{NDM=5},{L=30},{NDM2=5},{L2=30},{PPATH=../parts/ss_asmtpl.prj},{A=77.5},{B=40},{C=19},{D=9.5},{E=4x8},{F=4x8},{F1=4.5x7},{G=G1/8},{H=32.5},{P=78},{Q=109},{R=69},{S=M6x9},{T=4},{U=41},{V=M5x11},{Z=54},{X=40},{Y=40},{W=115}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SER
Series
ⁿ/ₐ
VERS
Version
ⁿ/ₐ
DI
Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
F1
[mm]
G
[Inch]
H
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
Z
[mm]
X
[mm]
Y
[mm]
W
[mm]
SS1310250001
SS
13 - Short version, with ...
025
67.5
40
19
9.5
4x8
4x8
4.5x7
G/8
25
68
97
60
M5x7.5
4
36
M4x11
45
20
40
95
SS1310320001
SS
13 - Short version, with ...
032
77.5
40
19
9.5
4x8
4x8
4.5x7
G1/8
32.5
78
109
69
M6x9
4
41
M5x11
54
40
40
115
SS1310400001
SS
13 - Short version, with ...
040
95
55
23
11.5
6x8
6x8
6.5x7
G1/4
38
90.5
145
82
M6x12
6
49
M6x12
64
55
40
143.5
SS1310500001
SS
13 - Short version, with ...
050
105
55
30
17
6x3.5
6x3.5
6.5x3
G3/8
59
120
164
115
M8x15
6
65
M8x17
90
27.5
40
148
SS1310630001
SS
13 - Short version, with ...
063
125
70
30
17
6x7
6x7
6.5x6.5
G3/8
68.5
137
180
132
M8x17
6
78
M8x17
106
70
40
188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表