dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
SS SHORT GUIDED - Rodless cylinder
AIRWORK
Actuators and Pneumatic Cylinders
Rodless Cylinders
Short Guided
Powered by
CAD模型選擇
{airwork/cylinder/rodless_cyl_ss/short_guided/ss_short_guide_asmtab.prj},{NB=SS0710320001(0)},{SER=SS},{VERS=07 - Short guided},{VERSX=07},{TYP=1},{DI=032},{DIX=32},{STROKE=1},{RP=0.0},{AC=},{AT=},{AI=},{STYP=},{SMA=},{SMP=},{NDM=5},{L=30},{NDM2=5},{L2=30},{PPATH=../parts/ss_asmtpl.prj},{A=77.5},{B=70},{C=19},{D=9.5},{E=4x8},{F=4x8},{F1=4.5x7},{G=G1/8},{H=32.5},{M=M5x9},{N=17},{O=50},{P=69},{Q=84},{R=9},{S=M5x11},{T=4},{U=41},{V=M5x11},{Z=54},{X=35},{Y=40},{W=106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SER
Series
ⁿ/ₐ
VERS
Version
ⁿ/ₐ
DI
Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
F1
[mm]
G
[Inch]
H
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
T
ⁿ/ₐ
U
ⁿ/ₐ
V
ⁿ/ₐ
Z
ⁿ/ₐ
X
ⁿ/ₐ
Y
ⁿ/ₐ
W
ⁿ/ₐ
SS0710250001
SS
07 - Short guided
025
67.5
30
19
9.5
4x5.5
4x5.5
4.5x4.5
G1/8
25
-
12.5
50
59
75
60
M5x8
4
36
M4x11
45
30
40
94
SS0710320001
SS
07 - Short guided
032
77.5
70
19
9.5
4x8
4x8
4.5x7
G1/8
32.5
M5x9
17
50
69
84
9
M5x11
4
41
M5x11
54
35
40
106
SS0710400001
SS
07 - Short guided
040
95
55
23
11.5
6x8
6x8
6.5x7
G1/4
38.5
-
10
80
79
100
82
M6x12
6
49
M6x12
64
55
40
136
SS0710500001
SS
07 - Short guided
050
105
42
30
17
6x3
-
6.5x3
G3/8
59
-
23
94
112.5
133
115
M8x16
6
65
M8x17
90
50
40
148
SS0710630001
SS
07 - Short guided
063
125
60
30
17
6x6.5
-
6.5x6.5
G3/8
68.5
-
24
110
134.5
150
132
M8x16
6
78
M8x17
106
60
40
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表