目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
14WMPS - Ferrule
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_14wmps.prj},{NB=610854},{IDNR=610854},{NAME=14WMPS-1-304-7},{DESC=TC SHORT WELD FERRULE},{SHAPE=Ferrule},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{CERTIFICATE=3A},{A1=12.70},{OD1=25.40},{ID1=22.10},{F1=50.40},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=1},{INCH2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
610365
610365
14WMPS-1-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
1
25.4
12.70
25.40
22.10
50.40
2.85
610367
610367
14WMPS-1 1/2-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
1 1/2
38.1
12.70
38.10
34.80
50.40
2.85
610368
610368
14WMPS-2-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
2
50.8
12.70
50.80
47.50
63.90
2.85
610369
610369
14WMPS-2 1/2-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
2 1/2
63.5
12.70
63.50
60.20
77.40
2.85
610370
610370
14WMPS-3-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
3
76.2
12.70
76.20
72.90
90.90
2.85
610373
610373
14WMPS-4-316L-7
TC SHORT WELD FERRULE
Ferrule
ASME
316L
#7
3A
4
101.6
15.90
101.60
97.40
118.90
2.85
610854
610854
14WMPS-1-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
1
25.4
12.70
25.40
22.10
50.40
2.85
610855
610855
14WMPS-1 1/2-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
1 1/2
38.1
12.70
38.10
34.80
50.40
2.85
610856
610856
14WMPS-2-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
2
50.8
12.70
50.80
47.50
63.90
2.85
610857
610857
14WMPS-2 1/2-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
2 1/2
63.5
12.70
63.50
60.20
77.40
2.85
610858
610858
14WMPS-3-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
3
76.2
12.70
76.20
72.90
90.90
2.85
610859
610859
14WMPS-4-304-7
TC SHORT WELD FERRULE
Ferrule
ASME
304
#7
3A
4
101.6
15.90
101.60
97.40
118.90
2.85
88123417
88123417
14WMPS-6 X .75-304-7
TC SHORT WELD FERRULE, .7...
Ferrule
ASME
304
#7
3A
6 X 3/4
152.4 X 19.05
19.05
152.40
146.70
166.90
4.75
88214659
88214659
14WMPS-6 X .75-316L-7
TC SHORT WELD FERRULE, .7...
Ferrule
ASME
316L
#7
3A
6 X 3/4
152.4 X 19.05
19.05
152.40
146.70
166.90
4.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表