目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
40MPF - Gasket 40MPF
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_40mpf.prj},{NB=298347},{IDNR=298347},{NAME=40MPF-U-1 1/2},{DESC=FLANGED TC GASKET 1.5\" BUNA},{SHAPE=Gasket 40MPF},{STANDARD=ASME},{MATERIAL=Buna},{SURFACE=},{A1=2.7},{A11=1.350},{A2=2.13},{A22=1.06},{A3=4.19},{A4=1.68},{A44=0.840},{A5=6.73},{OD1=43.64},{OD11=43.64},{OD2=50.24},{OD3=52.27},{ID1=35.41},{ANG1=90},{ANG2=90},{R1=1.19},{R2=1.19},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=1 1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A5
Height
[mm]
OD3
Diameter
[mm]
ID1
Diameter
[mm]
290033
290033
40MPF-E-1
FLANGED TC GASKET 1" EPDM
Gasket 40MPF
ASME
EPDM
1
25.4
6.73
168.80
147.60
290038
290038
40MPF-E-1 1/2
FLANGED TC GASKET 1.5" EP...
Gasket 40MPF
ASME
EPDM
1 1/2
38.1
6.73
52.27
35.41
290017
290017
40MPF-E-2
FLANGED TC GASKET 2" EPDM
Gasket 40MPF
ASME
EPDM
2
50.8
6.25
65.80
47.80
290024
290024
40MPF-E-2
FLANGED TC GASKET 2" EPDM
Gasket 40MPF
ASME
EPDM
2
50.8
6.73
321.20
298.40
290047
290047
40MPF-E-2 1/2
FLANGED TC GASKET 2.5" EP...
Gasket 40MPF
ASME
EPDM
2 1/2
63.5
6.73
52.30
35.40
290138
290138
40MPF-E-3
FLANGED TC GASKET 3" EPDM
Gasket 40MPF
ASME
EPDM
3
76.2
6.28
92.80
72.90
290031
290031
40MPF-E-4
FLANGED TC GASKET 4" EPDM
Gasket 40MPF
ASME
EPDM
4
101.6
6.73
52.30
22.70
290131
290131
40MPF-E-6
FLANGED TC GASKET 6" EPDM
Gasket 40MPF
ASME
EPDM
6
152.4
6.73
168.80
147.60
3104389
3104389
40MPF-EW-4
GASKET
Gasket 40MPF
ASME
EPDM
4
101.6
6.73
120.80
97.00
290097
290097
40MPF-SFY-1
FLANGED TC GASKET 1" VITO...
Gasket 40MPF
ASME
Viton
1
25.4
6.25
52.30
22.70
290115
290115
40MPF-SFY-1 1/2
FLANGED TC GASKET 1.5" VI...
Gasket 40MPF
ASME
Viton
1 1/2
38.1
6.25
52.30
35.40
3104653
3104653
40MPF-SFY-1 1/2-A
Flanged TC Gasket 1.5" vi...
Gasket 40MPF
ASME
Viton
1 1/2
38.1
6.73
52.30
35.40
3104652
3104652
40MPF-SFY-1-A
Flanged TC Gasket 1" vito...
Gasket 40MPF
ASME
Viton
1
25.4
6.73
52.30
22.70
290117
290117
40MPF-SFY-2
FLANGED TC GASKET 2" VITO...
Gasket 40MPF
ASME
Viton
2
50.8
6.73
65.80
47.80
290118
290118
40MPF-SFY-2 1/2
FLANGED TC GASKET 2.5" VI...
Gasket 40MPF
ASME
Viton
2 1/2
63.5
6.73
79.30
60.30
3104654
3104654
40MPF-SFY-2-A
Flanged TC Gasket 2" vito...
Gasket 40MPF
ASME
Viton
2
50.8
6.73
65.80
47.80
290119
290119
40MPF-SFY-3
FLANGED TC GASKET 3" VITO...
Gasket 40MPF
ASME
Viton
3
76.2
6.73
92.80
72.90
3104656
3104656
40MPF-SFY-3-A
Flanged TC Gasket 3" vito...
Gasket 40MPF
ASME
Viton
3
76.2
6.73
92.80
72.90
290172
290172
40MPF-SFY-4
FLANGED TC GASKET 4" VITO...
Gasket 40MPF
ASME
Viton
4
101.6
6.73
120.80
97.00
3104657
3104657
40MPF-SFY-4-A
Flanged TC Gasket 4" vito...
Gasket 40MPF
ASME
Viton
4
101.6
6.73
120.80
97.00
290182
290182
40MPF-SFY-6
FLANGED TC GASKET 6" VITO...
Gasket 40MPF
ASME
Viton
6
152.4
6.73
168.80
147.60
298346
298346
40MPF-U-1
FLANGED TC GASKET 1" BUNA
Gasket 40MPF
ASME
Buna
1
25.4
6.73
52.30
22.70
298347
298347
40MPF-U-1 1/2
FLANGED TC GASKET 1.5" BU...
Gasket 40MPF
ASME
Buna
1 1/2
38.1
6.73
52.27
35.41
298376
298376
40MPF-U-2
FLANGED TC GASKET 2" BUNA
Gasket 40MPF
ASME
Buna
2
50.8
6.73
65.80
47.80
298348
298348
40MPF-U-2 1/2
FLANGED TC GASKET 2.5" BU...
Gasket 40MPF
ASME
Buna
2 1/2
63.5
6.73
79.30
60.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表