目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B2CMP - Bend 90-Flange two ends
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_b2cmp.prj},{NB=9634002920},{IDNR=9634002920},{NAME=B2CMP-4-304-7},{DESC=90-TRI-CLAMP BEND, POL'D ID/OD},{SHAPE=Bend 90-Flange two ends},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{CERTIFICATE=3A},{A1=168.30},{A2=168.30},{OD1=101.60},{ID1=97.38},{R1=152.4},{F1=118.9},{FH1=2.85},{F2=118.9},{FH2=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
R1
Radius
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
F2
Diameter
[mm]
FH2
Height
[mm]
9634002915
9634002915
B2CMP-1-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
1
25.4
50.80
50.80
25.40
22.10
33.3
50.4
2.85
50.4
2.85
9634002916
9634002916
B2CMP-1 1/2-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
1 1/2
38.1
69.90
69.90
38.10
34.80
54.8
50.4
2.85
50.4
2.85
9634002917
9634002917
B2CMP-2-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
2
50.8
88.90
88.90
50.80
47.50
76.2
63.9
2.85
63.9
2.85
9634002918
9634002918
B2CMP-2 1/2-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
2 1/2
63.5
108.00
108.00
63.50
62.20
95.3
77.4
2.85
77.4
2.85
9634002919
9634002919
B2CMP-3-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
3
76.2
127.00
127.00
76.20
72.90
114.3
90.9
2.85
90.9
2.85
9634002920
9634002920
B2CMP-4-304-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
304
#7
3A
4
101.6
168.30
168.30
101.60
97.38
152.4
118.9
2.85
118.9
2.85
9634002936
9634002936
B2CMP-1-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
1
25.4
50.80
50.80
25.40
22.10
33.3
50.4
2.85
50.4
2.85
9634002937
9634002937
B2CMP-1 1/2-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
1 1/2
38.1
69.90
69.90
38.10
34.80
54.8
50.4
2.85
50.4
2.85
9634002938
9634002938
B2CMP-2-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
2
50.8
88.90
88.90
50.80
47.50
76.2
63.9
2.85
63.9
2.85
9634002939
9634002939
B2CMP-2 1/2-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
2 1/2
63.5
108.00
108.00
63.50
62.20
95.3
77.4
2.85
77.4
2.85
9634002940
9634002940
B2CMP-3-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
3
76.2
127.00
127.00
76.20
72.90
114.3
90.9
2.85
90.9
2.85
9634002941
9634002941
B2CMP-4-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
4
101.6
168.30
168.30
101.60
97.38
152.4
118.9
2.85
118.9
2.85
9634050009
9634050009
B2CMP-6-316L-7
90-TRI-CLAMP BEND, POL'D ...
Bend 90-Flange two ends
ASME
316L
#7
3A
6
152.4
266.70
266.70
152.40
146.90
228.6
166.9
5.60
166.9
5.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表