目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
End Cap SB
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_end_cap_sb.prj},{NB=9612446403},{IDNR=9612446403},{NAME=END CAP ISO51-SB-316L},{DESC=ISO2037},{SHAPE=End Cap},{STANDARD=},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=12},{A2=3},{OD1=51.0},{R1=4.6},{T1=1.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
9612446401
9612446401
END CAP ISO25-SB-316L
ISO2037
End Cap
1.4404
Semibright
9
25.0
9612446402
9612446402
END CAP ISO38-SB-316L
ISO2037
End Cap
1.4404
Semibright
10
38.0
9612446403
9612446403
END CAP ISO51-SB-316L
ISO2037
End Cap
1.4404
Semibright
12
51.0
9612446404
9612446404
END CAP ISO63.5-SB-316L
ISO2037
End Cap
1.4404
Semibright
14
63.5
9612446405
9612446405
END CAP ISO76.1-SB-316L
ISO2037
End Cap
1.4404
Semibright
17
76.0
9612446406
9612446406
END CAP ISO101.6-SB-316L
ISO2037
End Cap
1.4404
Semibright
26
101.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表