目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
L Seal Ring
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_l_seal_ring.prj},{NB=9611991393},{IDNR=9611991393},{NAME=L SEAL RING IDF 51-EPDM},{DESC=IDF},{SHAPE=Seal Ring},{STANDARD=IDF},{MATERIAL=EPDM},{SURFACE=no spec},{OD1=59.5},{ID1=49.6},{ID2=55.8},{A1=6},{A2=4},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
A1
Height
[mm]
9611990953
9611990953
L SEAL RING IDF 25-NBR
IDF
Seal Ring
IDF
NBR
no spec
32.5
23.6
28.8
6
9611990954
9611990954
L SEAL RING IDF 38-NBR
IDF
Seal Ring
IDF
NBR
no spec
46.0
36.6
42.3
6
9611990955
9611990955
L SEAL RING IDF 51-NBR
IDF
Seal Ring
IDF
NBR
no spec
59.5
49.6
55.8
6
9611990956
9611990956
L SEAL RING IDF 63.5-NBR
IDF
Seal Ring
IDF
NBR
no spec
73.2
61.3
69.5
6
9611990957
9611990957
L SEAL RING IDF 76.1-NBR
IDF
Seal Ring
IDF
NBR
no spec
86.5
73.9
82.2
6
9611990959
9611990959
L SEAL RING IDF 101.6-NBR
IDF
Seal Ring
IDF
NBR
no spec
112.5
98.6
108.3
6
9611991390
9611991390
L SEAL RING IDF 25-EPDM
IDF
Seal Ring
IDF
EPDM
no spec
32.5
23.6
28.8
6
9611991392
9611991392
L SEAL RING IDF 38-EPDM
IDF
Seal Ring
IDF
EPDM
no spec
46.0
36.6
42.3
6
9611991393
9611991393
L SEAL RING IDF 51-EPDM
IDF
Seal Ring
IDF
EPDM
no spec
59.5
49.6
55.8
6
9611991394
9611991394
L SEAL RING IDF 63.5-EPDM
IDF
Seal Ring
IDF
EPDM
no spec
73.2
61.3
69.5
6
9611991395
9611991395
L SEAL RING IDF 76.1-EPDM
IDF
Seal Ring
IDF
EPDM
no spec
86.5
73.9
82.2
6
9611991397
9611991397
L SEAL RING IDF 101.6-EPD...
IDF
Seal Ring
IDF
EPDM
no spec
112.5
98.6
108.3
6
9611991424
9611991424
L SEAL RING IDF 25-PTFE
IDF
Seal Ring
IDF
PTFE
no spec
32.5
22.8
29.2
6
9611991426
9611991426
L SEAL RING IDF 38-PTFE
IDF
Seal Ring
IDF
PTFE
no spec
46.0
35.9
42.7
6
9611991427
9611991427
L SEAL RING IDF 51-PTFE
IDF
Seal Ring
IDF
PTFE
no spec
59.5
48.9
56.2
6
9611991428
9611991428
L SEAL RING IDF 63.5-PTFE
IDF
Seal Ring
IDF
PTFE
no spec
73.0
60.9
69.9
6
9611991429
9611991429
L SEAL RING IDF 76.1-PTFE
IDF
Seal Ring
IDF
PTFE
no spec
86.5
73.3
82.6
6
9611991431
9611991431
L SEAL RING IDF 101.6-PTF...
IDF
Seal Ring
IDF
PTFE
no spec
113.0
98.0
108.7
6
9611993254
9611993254
SEAL RING-IDF 101.6-PTFE
FORM L-ISO2037
Seal Ring
IDF
PTFE
no spec
119.7
97.7
111.1
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表