目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Liner Long SMS
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_liner_long.prj},{NB=9611309616},{IDNR=9611309616},{NAME=LINER LONG 76.1-316L},{DESC=ISO2037},{SHAPE=Liner Long},{STANDARD=SMS},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=30},{OD1=76.1},{ID1=72.9},{F1=93.0},{FH1=5.0},{R1=3},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
R1
Radius
[mm]
9611309611
9611309611
LINER LONG 25-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
17
25.0
22.6
35.5
3.5
3
9611309613
9611309613
LINER LONG 38-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
20
38.0
35.6
55.0
4.0
3
9611309614
9611309614
LINER LONG 51-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
20
51.0
48.6
65.0
4.0
3
9611309615
9611309615
LINER LONG 63.5-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
25
63.5
60.3
80.0
4.0
3
9611309616
9611309616
LINER LONG 76.1-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
30
76.1
72.9
93.0
5.0
3
9611309617
9611309617
LINER LONG 101.6-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
35
101.6
97.6
127.0
6.0
3
9612513305
9612513305
LINER LONG SMS 25.4-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
17
25.4
22.2
35.5
3.5
3
9612513306
9612513306
LINER LONG SMS 38-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
20
38.0
34.8
55.0
4.0
4
9612513307
9612513307
LINER LONG SMS 51-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
20
51.0
47.8
65.0
4.0
4
9612513308
9612513308
LINER LONG SMS 76.1-316L
ISO2037
Liner Long
SMS
1.4404
Semibright
30
76.1
72.1
93.0
5.0
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表