目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Male Part
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_male_part.prj},{NB=9612512906},{IDNR=9612512906},{VERS=2},{NAME=MALE PART SMS 38-316L},{DESC=ISO2037},{SHAPE=Male Part},{STANDARD=SMS},{MATERIAL=1.4404},{SURFACE=Machined},{A1=20},{A2=0.0},{A22=0},{A222=0},{A3=0},{A33=0},{A4=0},{A5=0.0},{A6=0},{FH1=15},{FH2=3.0},{FH3=0},{F1=60},{OD1=38.0},{OD2=0.0},{ID1=34.8},{ID2=48.00},{ID3=38.00},{ID4=0},{ID5=0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
FH1
Height
[mm]
F1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
190641
190641
MALE PART SMS 25-304
ISO2037
Male Part
SMS
1.4301
Semibright
20
11
40
32.0
25.2
190642
190642
MALE PART SMS EXPANDING 3...
Male Part
SMS
1.4307
Semibright
20
13
48
40.0
32.2
190643
190643
MALE PART SMS 38-304
ISO2037
Male Part
SMS
1.4301
Semibright
23
15
60
48.0
38.2
190644
190644
MALE PART SMS 51-304
ISO2037
Male Part
SMS
1.4301
Semibright
25
15
70
61.0
51.2
190645
190645
MALE PART SMS 63.5-304
ISO2037
Male Part
SMS
1.4301
Semibright
30
19
85
73.5
63.8
190646
190646
MALE PART SMS 76.1-304
ISO2037
Male Part
SMS
1.4301
Semibright
35
19
98
86.0
76.3
9611300203
9611300203
MALE PART EXP DS-25-304
DS720
Male Part
DS
1.4301
Machined
20
14
44
34.0
25.2
9611300204
9611300204
MALE PART EXP DS-38-304
DS720
Male Part
DS
1.4301
Machined
22
14
58
47.5
38.2
9611300205
9611300205
MALE PART EXP DS-51-304
DS720
Male Part
DS
1.4301
Machined
24
16
72
61.5
51.2
9611300206
9611300206
MALE PART EXP DS-63.5-304
DS720
Male Part
DS
1.4301
Machined
26
16
88
75.5
63.8
9611300207
9611300207
MALE PART EXP DS-76.1-304
DS720
Male Part
DS
1.4301
Machined
28
16
100
87.5
76.3
190711
190711
MALE PART SMS 25-304L
ISO2037
Male Part
SMS
1.4307
Semibright
15
11
40
25.0
22.6
190712
190712
MALE PART SMS WELD SB 304...
...
Male Part
SMS
1.4307
Semibright
17
13
48
33.7
31.3
190713
190713
MALE PART SMS 38-304L
ISO2037
Male Part
SMS
1.4307
Semibright
20
15
60
38.0
35.6
190714
190714
MALE PART SMS 51-304L
ISO2037
Male Part
SMS
1.4307
Semibright
20
15
70
51.0
48.6
190715
190715
MALE PART SMS 63.5-304L
ISO2037
Male Part
SMS
1.4307
Semibright
24
19
85
63.5
60.3
190716
190716
MALE PART SMS 76.1-304L
ISO2037
Male Part
SMS
1.4307
Semibright
24
19
98
76.1
72.9
191001
191001
MALE PART SMS 25-316L
ISO2037
Male Part
SMS
1.4404
Semibright
15
11
40
25.0
22.6
191002
191002
MALE PART SMS 32-316L
ISO2037
Male Part
SMS
1.4404
Semibright
17
13
48
33.7
31.3
191003
191003
MALE PART SMS 38-316L
ISO2037
Male Part
SMS
1.4404
Semibright
20
15
60
38.0
35.6
191004
191004
MALE PART SMS 51-316L
ISO2037
Male Part
SMS
1.4404
Semibright
20
15
70
51.0
48.6
191005
191005
MALE PART SMS 63.5-316L
ISO2037
Male Part
SMS
1.4404
Semibright
24
19
85
63.5
60.3
191006
191006
MALE PART SMS 76.1-316L
ISO2037
Male Part
SMS
1.4404
Semibright
24
19
98
76.1
72.9
3131708171
3131708171
MALE PART SMS 101.6-304L
ISO2037
Male Part
SMS
1.4307
Semibright
35
30
132
101.6
97.6
3131708173
3131708173
MALE PART SMS 101.6-316L
ISO2037
Male Part
SMS
1.4404
Semibright
35
30
132
101.6
97.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表