目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tee
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_tee.prj},{NB=191652},{IDNR=191652},{NAME=TEE 25-POL-316L},{DESC=ISO2037},{SHAPE=Tee},{STANDARD=},{MATERIAL=1.4404},{SURFACE=OD/ID=Polished},{A1=55},{A2=55},{OD1=25.0},{OD2=25.0},{ID1=22.6},{ID2=22.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
190725
190725
TEE 25-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
55
55
25.0
25.0
22.6
22.6
190727
190727
TEE 38-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
70
70
38.0
38.0
35.6
35.6
190728
190728
TEE 51-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
82
82
51.0
51.0
48.6
48.6
190729
190729
TEE 63.5-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
105
105
63.5
63.5
60.3
60.3
190730
190730
TEE 76.1-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
110
110
78.1
78.1
72.1
72.1
191652
191652
TEE 25-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
55
55
25.0
25.0
22.6
22.6
191654
191654
TEE 38-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
70
70
38.0
38.0
35.6
35.6
191655
191655
TEE 51-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
82
82
51.0
51.0
48.6
48.6
191656
191656
TEE 63.5-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
105
105
63.5
63.5
60.3
60.3
191657
191657
TEE 76.1-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
110
110
78.1
78.1
72.1
72.1
3131708511
3131708511
TEE 101.6-POL-304L
ISO2037
Tee
1.4307
OD/ID=Polished
150
150
101.6
101.6
97.6
97.6
3131708512
3131708512
TEE 101.6-POL-316L
ISO2037
Tee
1.4404
OD/ID=Polished
150
150
101.6
101.6
97.6
97.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表