目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tee, Reduced
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_tee_reducing.prj},{NB=3131708071},{IDNR=3131708071},{NAME=TEE-RED 63.5-38-POL-316L},{DESC=ISO2037},{SHAPE=Tee Reducing},{STANDARD=},{MATERIAL=1.4404},{SURFACE=OD/ID=Polished},{A1=105},{A2=70.00},{OD1=63.5},{OD2=38.0},{ID1=60.3},{ID2=35.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
3131708061
3131708061
TEE-RED 51-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
82
70.00
51.0
38.0
48.6
35.6
3131708071
3131708071
TEE-RED 63.5-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
105
70.00
63.5
38.0
60.3
35.6
3131708081
3131708081
TEE-RED 63.5-51-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
105
82.00
63.5
51.0
60.3
48.6
3131708091
3131708091
TEE-RED 76.1-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
110
70.00
76.1
38.0
72.9
35.6
3131708101
3131708101
TEE-RED 76.1-51-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
110
82.00
76.1
51.0
72.9
48.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表