目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tee, Short Outlet
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_tee_short.prj},{NB=9611302057},{IDNR=9611302057},{NAME=TEE 101.6-POL-304L},{DESC=TEE-SHORT-ISO2037},{SHAPE=Tee Short},{STANDARD=},{MATERIAL=1.4307},{SURFACE=OD/ID=Polished},{A1=150},{A2=56.20},{OD1=101.6},{OD2=101.6},{ID1=97.6},{ID2=97.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
9611302052
9611302052
TEE 25-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
55
13.90
25.0
25.0
22.6
22.6
9611302053
9611302053
TEE 38-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
70
21.30
38.0
38.0
35.6
35.6
9611302054
9611302054
TEE 51-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
82
28.80
51.0
51.0
48.6
48.6
9611302055
9611302055
TEE 63.5-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
105
35.25
63.5
63.5
60.3
60.3
9611302056
9611302056
TEE 76.1-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
110
42.95
76.1
76.1
72.9
72.9
9611302057
9611302057
TEE 101.6-POL-304L
TEE-SHORT-ISO2037
Tee Short
1.4307
OD/ID=Polished
150
56.20
101.6
101.6
97.6
97.6
9611302155
9611302155
TEE 25-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
55
13.90
25.0
25.0
22.6
22.6
9611302156
9611302156
TEE 38-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
70
21.30
38.0
38.0
35.6
35.6
9611302157
9611302157
TEE 51-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
82
28.80
51.0
51.0
48.6
48.6
9611302158
9611302158
TEE 63.5-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
105
35.25
63.5
63.5
60.3
60.3
9611302159
9611302159
TEE 76.1-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
110
42.95
76.1
76.1
72.9
72.9
9611302160
9611302160
TEE 101.6-POL-316L
TEE-SHORT-ISO2037
Tee Short
1.4404
OD/ID=Polished
150
56.20
101.6
101.6
97.6
97.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表