目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Rectangular Cover Type R - Access Tank Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/r_covers_asmtab.prj},{NB=9612944257},{IDNR=9612944257},{INFO=Data Sheet},{ID=MANHOLE R-555X432-100-E-},{ID2=1.4301},{VERS=3},{PRODUCT=MANHOLE},{TYPE=Type R},{CS=RECTANGULAR},{SIZE=432x555x100},{A=432},{B=555},{C=640},{E=195.0},{F=100},{G=60},{H=70},{T1=12},{T2=3.0},{T3=214},{MATERIAL=304},{HANDLEMAT=},{SEAL=EPDM},{PPATH=assemblies/r_covers_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
ID2
Item Description 2
ⁿ/ₐ
VERS
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CS
Cover shape
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
Width
[mm]
B
Length
[mm]
C
Distance
[mm]
E
Height
[mm]
F
Height
[mm]
G
Height
[mm]
H
Height
[mm]
T1
Thickness
[mm]
T2
Thickness
[mm]
T3
Distance
[mm]
MATERIAL
Material
ⁿ/ₐ
HANDLEMAT
Handle Material
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
9612944271
9612944271
MANHOLE R-440X332-060-E-
1.4301
2
MANHOLE
Type R
RECTANGULAR
332x440x60
332
440
549
182.0
60
28
35
8
2.0
138
304L
EPDM
9612944371
9612944371
MANHOLE R-440X332-060-E-
1.4404
2
MANHOLE
Type R
RECTANGULAR
332x440x60
332
440
549
182.0
60
28
35
8
2.0
138
316L
EPDM
9612944277
9612944277
MANHOLE R-440X332-060-E-
1.4301, SS HANDLE
2
MANHOLE
Type R
RECTANGULAR
332x440x60
332
440
549
182.0
60
28
35
8
2.0
138
304
EPDM
9612944377
9612944377
MANHOLE R-440X332-060-E-
1.4404, SS HANDLE
2
MANHOLE
Type R
RECTANGULAR
332x440x60
332
440
549
182.0
60
28
35
8
2.0
138
316L
EPDM
9612944373
9612944373
MANHOLE R-440X332-060-N-
1.4404
2
MANHOLE
Type R
RECTANGULAR
440x332x60
332
440
549
182.0
60
28
35
8
2.0
138
316L
NBR
9612944272
9612944272
MANHOLE R-440X332-060-NR-
1.4301
2
MANHOLE
Type R
RECTANGULAR
440x332x60
332
440
549
182.0
60
28
35
8
2.0
138
304L
NATURAL
9612944281
9612944281
MANHOLE R-440X332-100-E-
1.4301
2
MANHOLE
Type R
RECTANGULAR
332x440x100
332
440
549
222.0
100
68
75
8
2.0
138
304
EPDM
9612944381
9612944381
MANHOLE R-440X332-100-E-
1.4404
2
MANHOLE
Type R
RECTANGULAR
332x440x100
332
440
549
222.0
100
68
75
8
2.0
138
316L
EPDM
9612944384
9612944384
MANHOLE R-440X332-100-E-
1.4404, SS HANDLE
2
MANHOLE
Type R
RECTANGULAR
332x440x100
332
440
549
222.0
100
68
75
8
2.0
138
316L
EPDM
9612944383
9612944383
MANHOLE R-440X332-100-N-
1.4404
2
MANHOLE
Type R
RECTANGULAR
440x332x100
332
440
549
222.0
100
68
75
8
2.0
138
316L
NBR
9612944251
9612944251
MANHOLE R-555X432-060-E-
1.4301
3
MANHOLE
Type R
RECTANGULAR
432x555x60
432
555
640
195.0
60
20
30
12
3.0
214
304
EPDM
9614344901
9614344901
MANHOLE R-555X432-060-E-
1.4301
3
MANHOLE
Type R
RECTANGULAR
432x555x100
432
555
640
235.0
100
60
70
12
3.0
214
304
EPDM
9614344902
9614344902
MANHOLE R-555X432-060-E-
1.4404
3
MANHOLE
Type R
RECTANGULAR
432x555x100
432
555
640
235.0
100
60
70
12
3.0
214
316L
EPDM
9612944351
9612944351
MANHOLE R-555X432-060-E-
1.4404
3
MANHOLE
Type R
RECTANGULAR
432x555x60
432
555
640
195.0
60
20
30
12
3.0
214
316L
EPDM
9612944256
9612944256
MANHOLE R-555X432-060-N-
1.4301, FRAME 8
3
MANHOLE
Type R
RECTANGULAR
555x432x60
432
555
640
195.0
60
20
30
12
3.0
324
304
NBR
9612944257
9612944257
MANHOLE R-555X432-100-E-
1.4301
3
MANHOLE
Type R
RECTANGULAR
432x555x100
432
555
640
195.0
100
60
70
12
3.0
214
304
EPDM
9612944357
9612944357
MANHOLE R-555X432-100-E-
1.4404
3
MANHOLE
Type R
RECTANGULAR
432x555x100
432
555
640
195.0
100
60
70
12
3.0
214
316L
EPDM
9612944359
9612944359
MANHOLE R-555X432-100-N-
1.4404
3
MANHOLE
Type R
RECTANGULAR
555x432x100
432
555
640
195.0
100
60
70
12
3.0
324
316L
NBR
9612944241
9612944241
MANHOLE R-332X440-060-E-
1.4301
4
MANHOLE
Type R
RECTANGULAR
440x332x60
440
332
449
185.0
60
30
35
8
2.0
138
304
EPDM
9612944341
9612944341
MANHOLE R-332X440-060-E-
1.4404
4
MANHOLE
Type R
RECTANGULAR
440x332x60
440
332
449
185.0
60
30
35
8
2.0
138
316L
EPDM
9612944247
9612944247
MANHOLE R-332X440-060-E-
1.4301, SS HANDLE
4
MANHOLE
Type R
RECTANGULAR
440x332x60
440
332
449
185.0
60
30
35
8
2.0
138
304
EPDM
9612944347
9612944347
MANHOLE R-332X440-060-E-
1.4404, SS HANDLE
4
MANHOLE
Type R
RECTANGULAR
440x332x60
440
332
449
185.0
60
30
35
8
2.0
138
316L
EPDM
9612944264
9612944264
MANHOLE R-332X440-100-E-
1.4301
4
MANHOLE
Type R
RECTANGULAR
440x332x100
440
332
449
225.0
100
70
75
8
2.0
138
304
EPDM
9612944364
9612944364
MANHOLE R-332X440-100-E-
1.4404
4
MANHOLE
Type R
RECTANGULAR
440x332x100
440
332
449
225.0
100
70
75
8
2.0
138
316L
EPDM
9612944267
9612944267
MANHOLE R-332X440-100-E-
1.4301, SS HANDLE
4
MANHOLE
Type R
RECTANGULAR
440x332x100
440
332
449
225.0
100
70
75
8
2.0
138
304
EPDM
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表