目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
SBV NC - Sanitary ball valves Normally closed
Alfa Laval
Valves
Ball Valves
Air-operated, Normally closed
Powered by
CAD模型選擇
{alfalaval/valves/ball_valves/air_operated_nc/ball_valves_nc_asmtab.prj},{NB=9612646150},{IDNR=9612646150},{DESCRIPTION=BALL VALVE SBV-DN65-W/W-NC EPDM-ACT. Ø104-CAVITY CLEANING},{INFO=Data sheet},{VALVERANGE=Ball valve},{VALVEMODEL=SBV},{PORTSIZE=DN80},{CONNECTIONTYPE=W/W},{ACTUATORTYPE=NC},{ELASTOMER=EPDM},{CAVITY=Cavity cleaning},{PPATH=../../ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
VALVERANGE
Valve range
ⁿ/ₐ
VALVEMODEL
Valve Model
ⁿ/ₐ
PORTSIZE
Port Size
ⁿ/ₐ
CONNECTIONTYPE
Connection type
ⁿ/ₐ
ACTUATORTYPE
Actuator type
ⁿ/ₐ
ELASTOMER
Elastomer
ⁿ/ₐ
CAVITY
Cavity accessory
ⁿ/ₐ
9612644013
9612644013
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
NC
EPDM
None
9612644014
9612644014
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
ISO38
W/W
NC
EPDM
None
9612644015
9612644015
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
NC
EPDM
None
9612644016
9612644016
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
NC
EPDM
None
9612644017
9612644017
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO76,1
W/W
NC
EPDM
None
9612644018
9612644018
BALL VALVE SBV-ISO101-W/W...
Ball valve
SBV
ISO101
W/W
NC
EPDM
None
9612646049
9612646049
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
DN25
W/W
NC
EPDM
None
9612646050
9612646050
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
DN40
W/W
NC
EPDM
None
9612646051
9612646051
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
DN50
W/W
NC
EPDM
None
9612646052
9612646052
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
DN65
W/W
NC
EPDM
None
9612646053
9612646053
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
DN80
W/W
NC
EPDM
None
9612646054
9612646054
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
DN100
W/W
NC
EPDM
None
9612644038
9612644038
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO38
W/W
NC
NBR
None
9612644039
9612644039
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO51
W/W
NC
NBR
None
9612644040
9612644040
BALL VALVE SBV-ISO51-C/C-...
Ball valve
SBV
ISO63,5
W/W
NC
NBR
None
9612644087
9612644087
BALL VALVE SBV-ISO76,1-C/...
Ball valve
SBV
ISO51
W/W
NC
FPM
None
9612644089
9612644089
BALL VALVE SBV-ISO25-C/C-...
Ball valve
SBV
ISO76,1
W/W
NC
FPM
None
9612644086
9612644086
BALL VALVE SBV-ISO51-C/C-...
Ball valve
SBV
ISO38
W/W
NC
FPM
None
9612644088
9612644088
BALL VALVE SBV-DN25-W/W-N...
Ball valve
SBV
ISO63,5
W/W
NC
FPM
None
9612644111
9612644111
BALL VALVE SBV-DN40-W/W-N...
Ball valve
SBV
ISO38
W/W
NC
EPDM
Cavity cleaning
9612644112
9612644112
BALL VALVE SBV-DN50-W/W-N...
Ball valve
SBV
ISO51
W/W
NC
EPDM
Cavity cleaning
9612644113
9612644113
BALL VALVE SBV-DN65-W/W-N...
Ball valve
SBV
ISO63,5
W/W
NC
EPDM
Cavity cleaning
9612644114
9612644114
BALL VALVE SBV-DN80-W/W-N...
Ball valve
SBV
ISO76,1
W/W
NC
EPDM
Cavity cleaning
9612646149
9612646149
BALL VALVE SBV-DN100-W/W-...
Ball valve
SBV
DN65
W/W
NC
EPDM
Cavity cleaning
9612646150
9612646150
BALL VALVE SBV-DN65-W/W-N...
Ball valve
SBV
DN80
W/W
NC
EPDM
Cavity cleaning
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表