目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
SBV NCTT - Sanitary ball valves Normally closed, prepared for ThinkTop
Alfa Laval
Valves
Ball Valves
Air-operated, Normally closed, Prepared for ThinkTop
Powered by
CAD模型選擇
{alfalaval/valves/ball_valves/air_operated_nc_thinktop/ball_valves_nctt_asmtab.prj},{NB=9612646153},{IDNR=9612646153},{DESCRIPTION=BALL VALVE SBV-DN40-W/W-NCTT EPDM-CAVITY CLEANING},{INFO=Data sheet},{VALVERANGE=Ball valve},{VALVEMODEL=SBV},{PORTSIZE=DN40},{CONNECTIONTYPE=W/W},{ACTUATORTYPE=NCTT},{ELASTOMER=EPDM},{CAVITY=Cavity cleaning},{PPATH=../../ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
VALVERANGE
Valve range
ⁿ/ₐ
VALVEMODEL
Valve Model
ⁿ/ₐ
PORTSIZE
Port Size
ⁿ/ₐ
CONNECTIONTYPE
Connection type
ⁿ/ₐ
ACTUATORTYPE
Actuator type
ⁿ/ₐ
ELASTOMER
Elastomer
ⁿ/ₐ
CAVITY
Cavity accessory
ⁿ/ₐ
9612646132
9612646132
BALL VALVE SBV-DN80-W/W-N...
Ball valve
SBV
DN80
W/W
NCTT
FPM
None
9612644019
9612644019
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
NCTT
EPDM
None
9612644020
9612644020
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
ISO38
W/W
NCTT
EPDM
None
9612644021
9612644021
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
NCTT
EPDM
None
9612644022
9612644022
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
NCTT
EPDM
None
9612644023
9612644023
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO76,1
W/W
NCTT
EPDM
None
9612644024
9612644024
BALL VALVE SBV-ISO101-W/W...
Ball valve
SBV
ISO101
W/W
NCTT
EPDM
None
9612644046
9612644046
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
NCTT
NBR
None
9612644095
9612644095
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO76,1
W/W
NCTT
FPM
None
9612644116
9612644116
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
NCTT
EPDM
Cavity cleaning
9612644117
9612644117
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
ISO38
W/W
NCTT
EPDM
Cavity cleaning
9612644118
9612644118
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
NCTT
EPDM
Cavity cleaning
9612644119
9612644119
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
NCTT
EPDM
Cavity cleaning
9612644120
9612644120
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO76,1
W/W
NCTT
EPDM
Cavity cleaning
9612644121
9612644121
BALL VALVE SBV-ISO101-W/W...
Ball valve
SBV
ISO101
W/W
NCTT
EPDM
Cavity cleaning
9612644216
9612644216
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
NCTT
EPDM
Cavity filler
9612645766
9612645766
BALL VALVE SBV-ISO51-C/C-...
Ball valve
SBV
ISO51
C/C
NCTT
EPDM
None
9612645958
9612645958
BALL VALVE SBV-ISO25-C/C-...
Ball valve
SBV
ISO25
C/C
NCTT
EPDM
Cavity filler
9612645960
9612645960
BALL VALVE SBV-ISO51-C/C-...
Ball valve
SBV
ISO51
C/C
NCTT
EPDM
Cavity filler
9612646055
9612646055
BALL VALVE SBV-DN25-W/W-N...
Ball valve
SBV
DN25
W/W
NCTT
EPDM
None
9612646056
9612646056
BALL VALVE SBV-DN40-W/W-N...
Ball valve
SBV
DN40
W/W
NCTT
EPDM
None
9612646057
9612646057
BALL VALVE SBV-DN50-W/W-N...
Ball valve
SBV
DN50
W/W
NCTT
EPDM
None
9612646058
9612646058
BALL VALVE SBV-DN65-W/W-N...
Ball valve
SBV
DN65
W/W
NCTT
EPDM
None
9612646059
9612646059
BALL VALVE SBV-DN80-W/W-N...
Ball valve
SBV
DN80
W/W
NCTT
EPDM
None
9612646060
9612646060
BALL VALVE SBV-DN100-W/W-...
Ball valve
SBV
DN100
W/W
NCTT
EPDM
None
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表