目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Handle - Lockable Multipos.
Alfa Laval
Valves
Butterfly Valve
Accessories
Handle
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/accessories/handle/handle_lockable_multipos.prj},{NB=9612592803},{IDNR=9612592803},{ISODN=DN100},{MM=101.6},{T=30},{R=43.2},{K=200},{NOTE=Long},{NOTE1=Lockable Multipos.},{BL=15.000},{A=5},{HL=186}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item no.
ⁿ/ₐ
ISODN
Size
ⁿ/ₐ
MM
[mm]
T
[mm]
R
[mm]
K
[mm]
NOTE
Note
ⁿ/ₐ
NOTE1
Note
ⁿ/ₐ
9612592801
9612592801
DN25-50
25-63,5
22
43.2
200
Long
Lockable Multipos.
9612592802
9612592802
DN65-80
76.1
30
43.2
200
Long
Lockable Multipos.
9612592803
9612592803
DN100
101.6
30
43.2
200
Long
Lockable Multipos.
9612592804
9612592804
DN25-50
25-63,5
22
43.8
150
Short
Lockable Multipos.
9612592805
9612592805
DN65-80
76.1
30
43.8
150
Short
Lockable Multipos.
9612592806
9612592806
DN100
101.6
30
43.8
150
Short
Lockable Multipos.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表