目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Manual DN80 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/manual/butterfly_lkb2_man_d80_asmtab.prj},{NB=9613403605},{IDNR=9613403605},{PRODUCT=LKB-2 DIN Welding ends NW80 FPM 304 Handle - 2 Pos.},{IDNR1=9612075034},{IDNR2=9612045101},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW80},{CAS6VIS=FPM},{CAS7VIS=304},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628105
9612628105
LKB-2 DIN Male/Weld NW80 ...
9612075120
9612045101
LKB-2
DIN
Male
Weld
NW80
EPDM
304
Handle
2 Pos.
no indication
9612628111
9612628111
LKB-2 DIN Male/Weld NW80 ...
9612075127
9612045101
LKB-2
DIN
Male
Weld
NW80
EPDM
316L
Handle
2 Pos.
no indication
9612628117
9612628117
LKB-2 DIN Male/Weld NW80 ...
9612075106
9612045101
LKB-2
DIN
Male
Weld
NW80
Q
304
Handle
2 Pos.
no indication
9612628123
9612628123
LKB-2 DIN Male/Weld NW80 ...
9612075113
9612045101
LKB-2
DIN
Male
Weld
NW80
Q
316L
Handle
2 Pos.
no indication
9612628159
9612628159
LKB-2 DIN Welding ends NW...
9612075020
9612045101
LKB-2
DIN
Welding
Welding
NW80
EPDM
304
Handle
2 Pos.
no indication
9612628171
9612628171
LKB-2 DIN Welding ends NW...
9612075027
9612045101
LKB-2
DIN
Welding
Welding
NW80
EPDM
316L
Handle
2 Pos.
no indication
9612628183
9612628183
LKB-2 DIN Welding ends NW...
9612075006
9612045101
LKB-2
DIN
Welding
Welding
NW80
Q
304
Handle
2 Pos.
no indication
9612628195
9612628195
LKB-2 DIN Welding ends NW...
9612075013
9612045101
LKB-2
DIN
Welding
Welding
NW80
Q
316L
Handle
2 Pos.
no indication
9612628278
9612628278
LKB-2 DIN Male/Male NW80 ...
9612075220
9612045101
LKB-2
DIN
Male
Male
NW80
EPDM
304
Handle
2 Pos.
no indication
9612628279
9612628279
LKB-2 DIN Male/Male NW80 ...
9612075227
9612045101
LKB-2
DIN
Male
Male
NW80
EPDM
316L
Handle
2 Pos.
no indication
9613403605
9613403605
LKB-2 DIN Welding ends NW...
9612075034
9612045101
LKB-2
DIN
Welding
Welding
NW80
FPM
304
Handle
2 Pos.
no indication
9613403611
9613403611
LKB-2 DIN Welding ends NW...
9612075041
9612045101
LKB-2
DIN
Welding
Welding
NW80
FPM
316L
Handle
2 Pos.
no indication
9613403617
9613403617
LKB-2 DIN Male/Weld NW80 ...
9612075134
9612045101
LKB-2
DIN
Male
Weld
NW80
FPM
304
Handle
2 Pos.
no indication
9613403623
9613403623
LKB-2 DIN Male/Weld NW80 ...
9612075141
9612045101
LKB-2
DIN
Male
Weld
NW80
FPM
316L
Handle
2 Pos.
no indication
9613403633
9613403633
LKB-2 DIN Male/Male NW80 ...
9612075234
9612045101
LKB-2
DIN
Male
Male
NW80
FPM
304
Handle
2 Pos.
no indication
9613403634
9613403634
LKB-2 DIN Male/Male NW80 ...
9612075241
9612045101
LKB-2
DIN
Male
Male
NW80
FPM
316L
Handle
2 Pos.
no indication
9613403641
9613403641
LKB-2 DIN Welding ends NW...
9612075034
9612523703
LKB-2
DIN
Welding
Welding
NW80
FPM
304
Handle
2 Pos. 90
no indication
9613403647
9613403647
LKB-2 DIN Welding ends NW...
9612075041
9612523703
LKB-2
DIN
Welding
Welding
NW80
FPM
316L
Handle
2 Pos. 90
no indication
9613403653
9613403653
LKB-2 DIN Male/Weld NW80 ...
9612075134
9612523703
LKB-2
DIN
Male
Weld
NW80
FPM
304
Handle
2 Pos. 90
no indication
9613403659
9613403659
LKB-2 DIN Male/Weld NW80 ...
9612075141
9612523703
LKB-2
DIN
Male
Weld
NW80
FPM
316L
Handle
2 Pos. 90
no indication
9613403669
9613403669
LKB-2 DIN Male/Male NW80 ...
9612075234
9612523703
LKB-2
DIN
Male
Male
NW80
FPM
304
Handle
2 Pos. 90
no indication
9613403670
9613403670
LKB-2 DIN Male/Male NW80 ...
9612075241
9612523703
LKB-2
DIN
Male
Male
NW80
FPM
316L
Handle
2 Pos. 90
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表