目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-F Manual 2 1/2-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-F
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_f/manual/butterfly_lkbf_man_h25_asmtab.prj},{NB=9612628213},{IDNR=9612628213},{PRODUCT=LKB-F ISO Welding ends 63,5 EPDM 316L Handle - 2 Pos.},{IDNR1=9612402734},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB-F},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=63,5},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628201
9612628201
LKB-F ISO Welding ends 63...
9612400034
9612045001
LKB-F
ISO
Welding
Welding
63,5
EPDM
304
Handle
2 Pos.
no indication
9612628213
9612628213
LKB-F ISO Welding ends 63...
9612402734
9612045001
LKB-F
ISO
Welding
Welding
63,5
EPDM
316L
Handle
2 Pos.
no indication
9612628225
9612628225
LKB-F ISO Welding ends 63...
9612400044
9612045001
LKB-F
ISO
Welding
Welding
63,5
Q
304
Handle
2 Pos.
no indication
9612628237
9612628237
LKB-F ISO Welding ends 63...
9612402744
9612045001
LKB-F
ISO
Welding
Welding
63,5
Q
316L
Handle
2 Pos.
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表