目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST 2-way ISO 2037 - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ISO 2037
Powered by
CAD模型選擇
{alfalaval/valves/diaphragm/unique_dv_st/iso_2037/dv_st_iso_2037_2_way.prj},{NB=9615037040},{IDNR=9615037040},{PRODUCT=VALVE DV-ST UP 2-W DN25,1 Inch CAST OP MAN SS/SS CL-CL RA0.4/EP SF4 PTFE/EPDM ISO 2037 QDOC},{BODYTYPE=2-way},{TUBESTANDARD=ISO 2037},{BODYMATERIAL=Cast},{PORTSIZE=DN-25},{OUTLETPORT=None},{MAINPORTSIZE=None},{CONNECTION=Clamp},{DIAPHRAGMCON=Bayonet},{DIAPMATERIAL=PTFE/EPDM},{ACTUATION=Manual handle},{ACTFUNCTION=Normally closed},{ACTHP=No},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-20},{SURFACEFINISH=Ra 0,4 (SF4)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=1.331},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
PORTSIZE
Port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615038612
9615038612
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 2037
Cast
DN-8
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.759
STILL ACTIVE
9615034115
9615034115
VALVE DV-ST UP 2-W DN40,1...
2-way
ISO 2037
Forged
DN-40
Welding ends
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
12.719
STILL ACTIVE
9615038517
9615038517
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 2037
Cast
DN-15
Welding ends
Button
EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
0.307
STILL ACTIVE
9615034101
9615034101
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 2037
Forged
DN-20
Clamp
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.924
STILL ACTIVE
9615037907
9615037907
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 2037
Cast
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.041
STILL ACTIVE
9615038088
9615038088
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 2037
Forged
DN-15
Clamp
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate
0.950
STILL ACTIVE
9615034461
9615034461
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 2037
Forged
DN-20
Welding ends
Button
EPDM
Manual handle
Normally closed
No
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate and Sur...
1.100
STILL ACTIVE
9615037226
9615037226
VALVE DV-ST UP 2-W DN65,2...
2-way
ISO 2037
Cast
DN-65
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
11.483
STILL ACTIVE
9615036658
9615036658
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 2037
Forged
DN-8
Welding ends
Button
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.329
STILL ACTIVE
9615037038
9615037038
VALVE DV-ST UP 2-W DN40,1...
2-way
ISO 2037
Forged
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
5.077
STILL ACTIVE
9615038230
9615038230
VALVE DV-ST UP 2-W DN80,3...
2-way
ISO 2037
Cast
DN-80
Clamp
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
C/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
6.181
STILL ACTIVE
9615038045
9615038045
VALVE DV-ST UP 2-W DN40,1...
2-way
ISO 2037
Cast
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.341
STILL ACTIVE
9615032605
9615032605
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 2037
Forged
DN-20
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.000
STILL ACTIVE
9615037227
9615037227
VALVE DV-ST UP 2-W DN65,2...
2-way
ISO 2037
Cast
DN-65
Welding ends
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
4.203
STILL ACTIVE
9615037989
9615037989
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 2037
Cast
DN-20
Welding ends
Button
EPDM
Manual handle
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.694
STILL ACTIVE
9615033069
9615033069
VALVE DV-ST UP 2-W DN65,2...
2-way
ISO 2037
Forged
DN-65
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
33.611
STILL ACTIVE
9615038221
9615038221
VALVE DV-ST UP 2-W DN80,3...
2-way
ISO 2037
Cast
DN-80
Clamp
Thread
EPDM
Manual handle
Normally closed
No
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
6.958
STILL ACTIVE
9615032927
9615032927
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 2037
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
3.386
STILL ACTIVE
9615038070
9615038070
VALVE DV-ST UP 2-W DN50,2...
2-way
ISO 2037
Cast
DN-50
Clamp
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
C/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
2.865
STILL ACTIVE
9615037750
9615037750
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 2037
Cast
DN-8
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.757
STILL ACTIVE
9615033880
9615033880
VALVE DV-ST UP 2-W DN65,2...
2-way
ISO 2037
Forged
DN-65
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
36.168
STILL ACTIVE
9615032925
9615032925
VALVE DV-ST UP 2-W DN50,2...
2-way
ISO 2037
Forged
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,4 (SF4)
Q-doc certificate
14.489
STILL ACTIVE
9615034112
9615034112
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 2037
Forged
DN-20
Welding ends
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.924
STILL ACTIVE
9615034105
9615034105
VALVE DV-ST UP 2-W DN50,2...
2-way
ISO 2037
Forged
DN-50
Clamp
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
14.564
STILL ACTIVE
9615035397
9615035397
VALVE DV-ST UP 2-W DN100,...
2-way
ISO 2037
Block
DN-100
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
42.348
STILL ACTIVE
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表