目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
96134844xx - ThinkTop Basic AS-Interface
Alfa Laval
Valves
Valve Automation
Powered by
CAD模型選擇
{alfalaval/valves/valve_automation/thinktop_basic_asi.prj},{NB=9613484404},{IDNR=9613484404},{PRODUCT=ThinkTop Basic AS-Interface 62 node (version 3.0 rev 1)},{SYS=AS-Interface (29.5-31.6 VDC)},{SOL=3},{SUP=24 VDC},{CON=6 mm},{TYPE=3/2},{INFO=data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
SYS
Supply sensor system
ⁿ/ₐ
SOL
Solenoid
ⁿ/ₐ
SUP
Supply
ⁿ/ₐ
CON
Ext. air tube connection
ⁿ/ₐ
TYPE
Valve type
ⁿ/ₐ
9613484401
9613484401
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
0
9613484402
9613484402
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
1
24 VDC
6 mm
3/2
9613484403
9613484403
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
2
24 VDC
6 mm
3/2
9613484404
9613484404
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
3
24 VDC
6 mm
3/2
9613484405
9613484405
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
1
24 VDC
6 mm
5/2
9613484452
9613484452
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
1
24 VDC
1/4"
3/2
9613484453
9613484453
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
2
24 VDC
1/4"
3/2
9613484454
9613484454
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
3
24 VDC
1/4"
3/2
9613484455
9613484455
ThinkTop Basic AS-Interfa...
AS-Interface (29.5-31.6 V...
1
24 VDC
1/4"
5/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表