目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110DF-**xM** - Self-aligning pad with flat-faced ball, ribbed
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Accessories
Powered by
CAD模型選擇
{amf/blksp/7110_zubehoer/amf7110df_assmtab.prj},{NB=AMF86223_0},{BESTNR=86223},{ARTNR=AMF7110DF-20xM20},{PG=10},{GR=M20},{W=0},{G=M20},{H=35},{I=50},{K=34.5},{L=20.0},{SW=41},{BS=165},{MD=407},{GEW=486},{CTN=73181595},{EAN=4020772086220},{VERS=4},{PPATH=amf7110df_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PG
Product category
ⁿ/ₐ
GR
Size
ⁿ/ₐ
G
Thread
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
SW
Width across flats
[mm]
BS
max. load static
[kN]
MD
Tightening torque max.
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
425025
425025
AMF 7110DF-8xM8
10
M8
M8
13
13
7.2
8.0
11
10
25
13
73181595
4020772425029
yes
no
14.06.2023
yes
86637
86637
AMF 7110DF-12xM12
10
M12
M12
18
20
10.5
12.0
17
25
82
43
73181595
4020772086633
yes
no
14.06.2023
yes
86652
86652
AMF 7110DF-16xM16
10
M16
M16
27
30
20.0
16.0
27
90
206
150
73181595
4020772086657
yes
no
14.06.2023
yes
86223
86223
AMF7110DF-20xM20
10
M20
M20
35
50
34.5
20.0
41
165
407
486
73181595
4020772086220
yes
no
14.06.2023
yes
75432
75432
AMF 7110DFX-8xM8
7
M8
M8
13
13
7.2
8.0
11
10
25
13
73181595
4020772075439
yes
no
14.06.2023
yes
568021
568021
AMF 7110DFX-10xM10
7
M10
M10
18
20
10.5
10.0
17
25
46
40
73181595
4020772529260
yes
no
14.06.2023
yes
73767
73767
AMF 7110DFX-12xM12
7
M12
M12
18
20
10.5
12.0
17
25
82
43
73181595
4020772073763
yes
no
14.06.2023
yes
73775
73775
AMF 7110DFX-16xM16
7
M16
M16
27
30
20.0
16.0
27
90
206
150
73181595
4020772073770
yes
no
14.06.2023
yes
73783
73783
AMF 7110DFX-20xM20
7
M20
M20
35
50
34.5
20.0
41
165
407
486
73181595
4020772073787
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表